Search Results for remove all sql
B B2 - Amphenol Sine
of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x clinton township, mi 48036 ecomate rm,receptacle, jam nut, size 12,8pos,socket. b b2 none 1 1 tommy 27.0 31.8 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0.
SIZE B C- - Amphenol Sine
5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-14pr-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp04-18-14pr-sra recept, 18 sz ,14 pin, std arrangement, rd01 seal, sra,duramate ahdp series 44724 morley drive clinton township, mi ...
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
Visit oo or more inormation 5 Configuration & Pin Count Shell Size 1 0.360”; 9.1mm 20 awg 22 awg 16 awg Shell Size 3 0.635”; 16.1 mm
SECTION A-A SECTION B-B B A2 - Amphenol Sine
8. all dimensions are for reference use only section a-a section b-b 3.3 ref:13711546 2.1 2.3 2.8 a b a b Ø1.9 4.7 6.35 typ. 12.7 2.5 20±0.7 carrier strip id: 0.35-0.5 nickel gold at62-20-0422 at62-20-0444 platingpart number part number chart tin at62-20-0477 selective tin over nickel overall in zone plating description a selective gold flash ...
P-MRJ-518X-X1-REVA - Sheet1 - amphenol-cs.com
all materials are rohs compliant per eu directive 2002/95/ec and amendments • shell - diecast zinc, nickel plated • contacts - phosphor bronze with 50 microinches (1.27 microns) gold over 50 microinches (1.27 microns) minimum nickel on the mating area and gold over nickel on the contact tails.
AHD10-9-1939P8R 9-Position Receptacle with Reduced Rear Seal, Male ...
AHD10-9-1939P8R 9-Position Receptacle with Reduced Rear Seal, Male, Flange, Threaded Rear, J1939. Comparable to PN# HD10-9-1939PE-P080
2CMA193218R1000 2P+E Panel Mounted Socket Outlet, Unified F - Amphenol Sine
2CMA193218R1000 2P+E Panel Mounted Socket Outlet, Unified Flange, Angled. Replaces Part# 216RAU6. Comparable to PNs# GW62205H,413-6f8,F31S233,1217,510306,412.1663 ...
SIZE TYPE B C- - Amphenol Sine
5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-23pr-sra a1 release new drawing 12may20 vito of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-23pr-sra recept.,size 24,23-pin,rd01 seal,sra,duramate ahdp series 44724 morley drive
SIZE TYPE B C- - Amphenol Sine
5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-23sr-sra a1 release new drawing 12may20 vito of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-23sr-sra recept,size 24,23-socket,rd01 seal,sra,duramate ahdp series 44724 morley drive
Temposonics
2 Temposonics® MH-Series MH Analog Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision
How MIL-DTL-38999 has Advanced Military Technology
These new, revolutionary systems all had one thing in common. They required a new series of high-density electrical connections needed for sophisticated avionics, radar, and communication systems with superior environmental sealing and durability in harsh environments. The new MIL-DTL-38999 connectors provided this, helping deliver next ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
696-900 / 696-900 MHz - amphenol-antennas.com
Do not remove the transparent cap(s) from the antenna. Remote Electrical Tilt (RET) Control The remote control of the electrical tilt is managed by either a Multi-Device Control Unit (MDCU) or a Multi-Device ... All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below.
PRO-PHY 380-520-3 dB-...
Hybrid Coupler with 3 dB coupling covering the 380 - 520 MHz band. Excellent high-power performance. If working as combiner max. input power 50 W per port into max. two ports of the four ports.
Amphenol AMAO Product Compliance - Environmental Engineering
different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic case of a desktop computer. Therefore components being used in finished EEE or for
Amphenol Aerospace
3. Remove the inner contact & tin the cable center conductor using a 47.5 watt soldering iron (inner contact wire well may also be tinned). Solder the center conductor into the inner contact wire well. A pin vice can be used to hold the inner contact. F 1. Slide the front insulator over the inner contact until the inner
Amphenol
ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol RECEPT.,SIZE 24,21-PIN, RD01 SEAL,SRA,DURAMATE AHDP SERIES B AHDP04-24-21PR-SRA A2 11 IAN.XIAO 11AUG20 ORION.LI 12AUG20
INIR4-R290 Refrigerant (A3) R290 (Leakage Detection Sensor) - Amphenol ...
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
cable connector HA T 3XXX - amphenol-sine.com
All technical data have been measured in a laboratory environment and can be different during pratical usage of the product. Any product information is for descriptive usage only and not legally binding; particulary the information does not constitute or provide any legal guaranties ("Beschaffenheitsgarantie" or " Haltbarkeitsgarantie"). 62 53 ...
Amphenol
4 Baureihe / Series GCE 3100 E 22M95 P - B - *** GCE Gehäuse Form / Shell style 3100: Flanschsteckdose für Hinterwandmontage / Wall mount receptacle for rear panel mounting 3102: Gerätesteckdose für Vorder-/Hinterwandmontage / Box mount receptacle for front/rear panel mounting 3106: Gerader Stecker / Straight connector 3108: Stecker 90° abgewinkelt / Connector 90°