Search Results for representative dave min
Board of Directors - Amphenol
Our Board is currently comprised of nine directors, including our Chairman and our Presiding Director.
Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
Advantages of the MDRF RF Connectors - SV Microwave
Discover the Superior Performance of SV Microwave's MDRF vs Humboldt. Uncover the key differences in our high-quality RF connectors. Make the right choice today!
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
Vietnam Profile-Amphenol Assembletech
Amphenol AssembleTech Vietnam plant (AST-VN for short), set up in Vietnam in early 2020, is a branch plant of Amphenol AssembleTech Co., Ltd. (AST for short). It’s mainly responsible for the production and manufacturing of part of AST products.
Amphenol Network Solutions > Save space in lower-density ...
Amphenol Telect LTX panels are ideal for lower-density environments with the potential for scale. Occupying a minimal amount of equipment rack space, they fit into networks where footprint is a concern. The tray-based LTX 1RU panels include three patch plates and accommodate up to 72 LC terminations and 36 SC terminations. Pre-terminated Solutions.
SP28W2F Pin Contact, Stamped, Size 20, Gold 5µ", Wire - Amphenol Sine
Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs. REPLACES PN SP28W1F.
Model 086C41 ICP® Impact Hammer Installation and Operating Manual - PCB
contact their local sales representative or a factory customer service representative. A complete list of sales representatives can be found at www.pcb.com. Toll-free telephone numbers for a factory customer service representative, in the division responsible for this product, can be found on the title page at the front of this manual.
10127820-2022LF | Minitek® Pwr 4.2 | Amphenol
Minitek ® Pwr 4.2, Dual Row, Vertical Through Hole Header, 80μin Min Tin plating, Natural Color, 20 Positions, Non GW Compatible Nylon66, Tray Packing.
Receiver Multicouplers HPRS-S - AMPHENOL PROCOM
For use where a number of receivers have to share the same antenna. Ultra-wide frequency range: Covers 10 kHz - 108 MHz. in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. Built-in limiter to protect from input signals larger than 5Vpp. Static discharge protected by gas discharge tube across the input.
Amphenol Sensors - Amphenol Sensors
Provides in-flight temperature control for cabin comfort and service items. Detects the presence of Hydrocarbon gases that indicate fuel leakage. Detects when seatbelt is latched and provides alert to enforce mandatory usage during takeoff and landing.
Model 482A22 4-channel, line-powered, ICP® sensor signal cond ... - PCB
contact their local sales representative or a factory customer service representative. A complete list of sales representatives can be found at www.pcb.com. Toll-free telephone numbers for a factory customer service representative, in the division responsible for this product, can be
AHDM06-24-21PR Plug, Size 24, 21 positions, Pin, reduced di - Amphenol Sine
Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: 100; Housing Material: Zinc Alloy, Nickel Plated; Mating Part(s): AHDM04-24-21SN, AHDM04-24-21SR
Model 482B11 Line Powered Signal Conditioner for ICP® Sensors ... - PCB
customer service representative. Warranty – All equipment and repair services provided by PCB Piezotronics, Inc. are covered by a limited warranty against defective material and workmanship for a period of one year from date of original purchase. Contact PCB for a complete statement of our warranty. Expendable items, such as
Quantum Computing - Amphenol RF
RF connectors and cable assemblies are used in quantum computing to transmit signals that manipulate the state of qubits; qubit manipulation is the mechanism that carries out quantum computing operations.
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
Contact one of our Sales Representatives at +1 800 394 7732. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
Minitek® Pwr 5.70mm is a flexible and comprehensive solution for power application with high current rating up to 28A per contact and wire gauge range from 16AWG–12AWG for wire-to-board application. Minitek® Pwr 5.70mm features polarized mating geometry, this helps to prevent mis-mating.
Model 353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
High sensitivity, quartz shear ICP® accel., 500 mV/g, 1 to 2k Hz, 10-32 side conn. all Platinum Stock Products sold by PCB and through its limited warranties on all other PCB Stock, Standard and Special products. Due to the sophisticated nature of our senso.
Quickie - Product Presentation - Amphenol CS
Insulation resistance 50000 MOhm min 50000 MOhm min Contact resistance 15mOhm max 15mOhn max Dielectric Withstanding Voltage 1000Vrms min. 1000Vrms min. Mechanical Performance. Durability 100 Cycles 100 Cycles Wire Gauge 30-28 AWG 30-28 AWG Contact insertion force 2.25N max Contact retention force 0.25N min.
FLTStack 0.50mm Floating Board-To-Board Connector - Amphenol CS
FLTStack 0.50mm is a floating type Board-to-Board (BTB) connector designed to operate a minimum of ±0.50mm floating range in the XY directions. It features. a self-cleaning function, vibration resistance and self-alignment for easier mating. In addition, it supports up to 3Gb/s communication data rates.