Search Results for req: nextauthrequest null
Fiber Optic Connectors | Products - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Defense | Markets - Amphenol
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.
ARCH TFOCA-II Media Converter - fibersystems.com
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website ...
Agriculture - Airmar
Explore Airmar's solutions for the agriculture market. Discover innovative and reliable technologies designed to optimize agricultural operations. Airmar offers a range of high-quality products, including weather sensors, ultrasonic transducers, and data collection systems, tailored to the unique needs of the agriculture industry. Browse our offerings now and harness the power of Airmar's ...
Connectors | Products - Amphenol
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.
Temposonics
2. Format shown is: [value at Null (Setpoint 1)] to [value at Span (Setpoint 2)]. 3. The G-Series does not utilize Tempo II type “performance mode” options. Therefore, the character shown as “Z” is not needed for the GH models. Existing extension cable wire color code Installing 6-pin DIN female connector, part no. 370423
Applicant Information - Amphenol Fiber Systems International (AFSI)
I certify that I have given true, accurate and complete information (application, work history, skills inventory, resumes, etc.). I authorize educational institutions, associations, registration and licensing boards, and others to furnish whatever detail is
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Band-Pass Filter for the 160 MHz Band BPF 2/3 - AMPHENOL PROCOM
request) Dimensions 160 x 77 x 33 mm / 6.3 x 3.0 x 1.3 in. Weight Approx. 0.42 kg / 0.93 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. BPF 2/3 N(f) 200000817 TYPICAL RESPONSE CURVES MOUNTING DETAILS All dimensions are given in mm. BPF 2/3 PROCOM A/S reserves the right to amend specifications without ...
Temposonics
requirements out of IEC/EN 61508 and rated with SIL 2 safety level. Developed for use in safety circuits/safety functions for measuring linear position as part of the functional safety of machinery and equipment it is also possible to use them up to PLd according to ISO 13849. Operating ... Null one 0 Ø 0 Ø 4 f7
Data Sheet MHRM Analog - temposonics.com
The new MHRM model meets the requirements for shock and vibration according to EN 61373 and IEC 60068-2-64 and are compliant with EN 50121-3-2 and EN 61000-6-x (see technical data). ... Null zone ≥ 3 30 M12 connector Set screw Stroke length Dead zone •position magnet shall not touch the pressure pipe. The
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including EV/HEV, Data Center, Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.
T R S INSTALLATION - temposonics.com
Null Standard: 50.8 mm (2.0 in.) Stroke length Piston head & rod assembly 12.7 mm (0.5 in.) Bore Sensor rod 10.0 mm (0.394 in.) dia. Raised-face flange Hex: 44.5 mm (1.75 in.) across flats, designed to SAE J1926 specifications OR Flat-faced flange Hex: 44.5 mm (1.75 in.) across flats Dead Zone See Notes Position magnet CYLINDER INSTALLATION
Data Sheet GB-S Analog - Temposonics
The sensor meets the requirements of the EU directives and is marked with Operating pressure 350 bar (5,076 psi), 700 bar (10,153 psi) peak (at 10 × 1 min), GB-J: 800 bar (11,603 psi) Magnet movement velocity Any Design / Material Sensor electronics housing3 with flange GB-J / GB-K / GB-S: Stainless steel 1.4305 (AISI 303),
Cabling - Wilcoxon Sensing Technologies
Industrial coaxial cables, shielded multi-conductor cables, twisted pair cables, teflon jacket, tefzel jacket, kevlar, polyurethane jacket, IP68, radiation resistant ...
Low frequency machinery monitoring: measurement considerations
Low frequency machinery monitoring: measurement considerations
www.tpcwire.com
We would like to show you a description here but the site won’t allow us.
ROHS Compliance - Amphenol Socapex
Amphenol Socapex is strongly involved in complying with RoHS directive, and in satisfying its customers requirements. The RoHS (Restriction of use of certain Hazardous Substances) directive, part of the WEEE (Waste Electrical and Electronic Equipment) directive, regulates the use of the substances listed below:
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
QSFP28 Active Optical Cable | Optical Interconnect | Amphenol
Amphenol 100G QSFP28 to QSFP28 Active Optical Cable assemblies are a reliable, cost and power efficient, integrated solution which is ideal for high density signal transmission typically seen in most storage, data centers and high performance computin