Search Results for req: nextauthrequest null
SIM3E0108SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization N Serie3
REPORT - PCB
a WS2F microphone is a minimum sensitivity level -40 dB re 1 V/Pa. No requirements are given for IEPE kits. ! The manufacturers have stated sensitivity levels as given in table 3. !! Microphone type Stated s nsitivity level (dB re 1 V/Pa) ! IEPE microphone kit Microphone cartridge B&K 4189-A-021 -26 (no tolerance) -26±1,5
SIM3E0108SDF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization D Serie3
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
SIM3MK0108SNG - Amphenol Air LB
It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of applications. Modules come with crimp or PCB contacts for board level ...
SIM3E0108SCG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization C Serie3
SIM3EK0816SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization C Serie3 Fluorinated silicone
SIM3E0108SNG - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization N Serie3
00111520802 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 ...
amphenol-automotive.de
system fulfills the requirements of the following International Automotive Standard IATF 16949:2016 (with product design) Certificate registration no. Main certificate registration no. Issuing date This certificate is valid until IATF No For and on behalf of DQS Stefan Heinloth Managing Director, DQS GmbH 513760 IATF16 003288 IATF16 2018-09-24
SIM3EK1220SDP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #20 Tin-plated with Lead Polarization D Serie3 Fluorinated silicone
SIM3E0108SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization C Serie3
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Gold-plated (RoHS) Polarization B Serie3 Fluorinated silicone
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Gold-plated (RoHS) Polarization N Serie3 Fluorinated silicone
SIM3E2022SNF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated without Lead (RoHS) Polarization N Serie3
SIM3E0816SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated with Lead Polarization N Serie3
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization N Serie3 Fluorinated silicone
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated with Lead Polarization N Serie3 Fluorinated silicone
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated without Lead (RoHS) Polarization N Serie3 Fluorinated silicone
SIM3MK2022SDP - Amphenol Air LB
Module With straight PCB contacts Socket Without peripheral sealing Contacts #22 Tin-plated with Lead Polarization D Serie3 Fluorinated silicone