Search Results for rf connector 국내 업체
N-Type to 4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to 4.3-10 Adapters designed for radio frequency applications. N-Type to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
TNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to BNC Adapters designed for radio frequency applications. TNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
pl259 | Amphenol Global Search | Amphenol
Antenna Cable Pack Supplied with connectors and weather boot to make the installation quick and easy. 16' cable pack with screw-on adapter and PL259 cable that has a small connector on one end which is designed to facilitate easy routing through holes and conduits. Solderless PL259 for RG8X/RG58AU. Support. Cables & Adapters.
Quick Locking RF Connectors
RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type ...
SMB to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to BNC Adapters designed for radio frequency applications. SMB to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Strain Relief Boots - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Strain Relief Boots designed for radio frequency applications. Strain Relief Boots feature all industry standard connector interfaces in between-series and in-series designs.
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup ... - Amphenol RF
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-15 STP 3D Model (Size: 417 kb ) 132134-15 PDF Customer Drawing (Size: 135 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-15 HFSS 3D Comp Model (Size: 3355 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Twinax Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of Twinax Adapters designed for radio frequency applications. Twinax Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MEG-Array® | Mezzanine Connectors | Amphenol
The MEG-Array ® Mezzanine Connector system provides the high density and high-speed benefits of sa large array supported by the reliability and low costs of standard surface mount PCB assembly.
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Thermal Effects of Solder Reflow on RF PCB Connector Design - SV Microwave
Thermal Effects of Solder Reflow on RF PCB Connector Design 7 Part Number Dielectric RP Height From the Board Nominal RP Height of Connector Solder Thickness 1211 -20016 Corning #7070 .0545” .0520” .0031” SK -3397 PTFE .1184” .1170” .0015” SK -3398 Ultem 1000 .1199” .1170” .0034” ...
ip67 | Amphenol Global Search | Amphenol
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating). FMLB for power terminals to…
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0014 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4326 PDF Customer Drawing (Size: 921 kb) 031-4326 IGS 3D Model (Size: 1690 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 182102 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 182102 PDF Customer Drawing (Size: 115 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PCB Connector Basics - SV Microwave
the connector firmly to the PCB during reflow, eliminating the need for complex fixturing. • Pre-Tinned Connectors eliminate the risk of gold embrittlement. • Space-saving multi-port connectors provide higher density. • 2, 4, and 8-port SMPM, SMPS and Mini-D RF connectors are immediately available through distribution.
RF Connector-Changzhou Amphenol Fuyang Communication Equipment
RF Connector. AS one of largest RF connector manufacturers in the world, we design and provide the most classic and advanced RF solutions to the customers. With our powerful technology and high volume manufacturing capability, we enable our global partners smoothly to realize their next generation platform on 5G network.
How well do Right Angle RF Connectors Work? - SV Microwave
This connector has improved RF performance over both its predecessors consistently performing up to 18 GHz with a lower VSWR and Insertion Loss. Electrical Performance Data. We examined right angle SMA adapters of both Mitered Body and Swept Body designs and established a clear advantage in the mitered body design for both VSWR and Insertion Loss.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.