Search Results for rf connector 국내 업체
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1182A2-3GT50G-.085-50: Body Finish: Gold:
Space | Hi-Rel and LEO/MEO Satellites - SV Microwave
SV’s durable RF interconnects can withstand the harsh conditions of space, while our high-performance standards mean we guarantee RF performance expectations. ... All the below offerings are directly from the M39012 connector specification. Test: Requirement Paragraph: Test Method Paragraph; Force to engage/disengage Bayonet and Threaded: 3.5 ...
MMCX to RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to RP-SMA Adapters designed for radio frequency applications. MMCX to RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 122248 PDF Customer Drawing (Size: 35 kb) 122248 STP 3D Model (Size: 388 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551A1-NT3G-50: Body Finish: Nickel: Body Material: Brass:
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 919-387P-51A PDF Customer Drawing (Size: 123 kb) 919-387P-51A STP 3D Model (Size: 446 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0315-RFX PDF Customer Drawing (Size: 259 kb) 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMZ Right Angle Crimp Plug ATT 735 75 Ohm | 142290
RF Connector SMZ Right Angle Crimp Plug ATT 735 75 Ohm. Downloads. 142290 PDF Customer Drawing (Size: 58 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R ... - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1107-12G STP 3D Model (Size: 1568 kb ) 034-1107-12G PDF Customer Drawing (Size: 197 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132195 STP 3D Model (Size: 324 kb ) 132195 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
water resistant connectors | Amphenol Global Search | Amphenol
Waterproof IP-rated connectors offered by Amphenol RF are identified as IP-67 or IP-68 (customer specific). IP-67 RF connectors are protected against the effects of temporary submersion in water and are tested to survive a depth of 1-meter for 30 minutes.
112132 | Amphenol Global Search | Amphenol
bnc crimp plug - p/n: 112132 cable - rg-316 coaxial cable 2. electrical: a. impedance: 50 ohm, nominal b. frequency range: dc-4.0 ghz 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 115101-01-xx.xx, and date code * additional lengths can be provided, contact amphenol rf marketing for quote
Radio Frequency Connectors | Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where ...
Amphenol RF Supports Connected Car Infrastructure
As technology becomes more integrated within vehicles, Amphenol RF radio frequency connectors, coaxial adapters, and cable assemblies play an integral role within the infrastructure. Popular applications which include are products are those such as Advanced Driver Assistant Systems (ADAS), 360-degree cameras, infotainment, GPS, In-Vehicle Wi-Fi ...
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact, which prevents damage to the PCB trace.
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172102 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 172102 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172102 3D Model (Size: 377 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Armored RF Cable Assemblies - SV Microwave
Armored bend radius prevents accidental overbend of RF cable; Fully armored and partially armored options available; Withstands pull force up to 45 lbf; Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC. Applications. Harsh environment conditions;
VITA Contacts and Connectors - SV Microwave
Enhance your system's RF performance with SV Microwave's higher-ranking VITA contacts and connectors. Explore its features and technical specifications. Check Inventory. Register. Log in ... Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ...
N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172277 PDF Customer Drawing (Size: 35 kb) 172277 STP 3D Model (Size: 371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122274: Product Specifications. Alias: T1141A1-ND3G-1-50: Body Finish: White Bronze: Body Material: Brass: