Search Results for rf connector 국내 업체
Spin Tact - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
BMB RF Series Technical Specifications - SV Microwave
SV Microwave’s BMB pin and sockets are standard for D38999 connectors. It operates with 50 ohms of impedance and can deliver superior performance up to 22 GHz. The high performance BMB RF series offers 500 mating cycles, these are ideal for Embedded System applications.
Amphenol RF Offers ANSYS HFSS 3D Component Models Online
Amphenol RF introduces ANSYS HFSS 3D component models of PCB connectors intended to streamline the design of new products and eliminate the need for physical prototyping. Amphenol RF is proud to announce the release of their first set of ANSYS HFSS 3D component models.
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key ...
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key Code (196.85 Inches)
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm. Downloads. 142257 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | 000-78800 - Amphenol RF
N-Type Plug to TNC Jack Adapter 50 Ohm Straight
3mm Board to Board Interconnects | Board to Board Connectors - SV Microwave
Features / Benefits: 3mm board-to-board spacing.150" minimum pitch between adjacent connectors; Direct pogo-pin style connection between PCBs; Lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system
SMA Plug to SMA Jack Adapter 50 Ohm Right Angle | 901-125-11 - Amphenol RF
SMA Plug to SMA Jack Adapter 50 Ohm Right Angle
SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 6 inches
SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 6 inches (152 mm)
UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non ... - Amphenol RF
RF Connector UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-67 IGS 3D Model (Size: 1311 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
BNC Spanner Nut Adapter | 47023 - Amphenol RF
BNC Spanner Nut Adapter
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.
Amphenol RF
Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com 74868 CODE ID TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 83-363-X 3.0:1 1 2 83-363-X MINIMUM FULL THREAD TO EXTEND TO WITHIN 7/64 FROM FLANGE SURFACE. 0.040 0.002 FLAT LENGTH TYP
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
Cable Sealing Adapters - these are the basic connector accessories which provide moisture proofing and cable strain relief. Selection is made on the basis of accessory style, shell size and cable dimensions. To illustrate the ordering proce-dure, part number 10-101335-361 is shown as follows: PART NUMBER 10 - 101335 -361 12 See code below: 1.
Amphenol
Amphenol is a world leader in broadband communication products for cable, satellite and telecommunications video and data networks. ... power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors ...
SMA Straight Solder Plug RG-401 0.250-inch Conformable ... - Amphenol RF
RF Connector SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 132296 PDF Customer Drawing (Size: 36 kb) 132296 STP 3D Model (Size: 300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Automotive HEV/EV - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
Smart Cities - Amphenol RF
Amphenol RF connectors, cable assemblies and adapters enable wireless connectivity for nearly all smart city initiatives. Applications: Bike Share. Bike and scooter share services enable easy short-distance city travel with station-based and dockless models. Remote Payment Systems.
BMZ RF Series Technical Specifications - SV Microwave
Contacts and Connectors; Modules and Blocks; VITA Cable Assemblies; VITA Tools. Components. Attenuator; Short; Termination. Tools. Removal Tools. New Products; Capabilities; Cable Builders. ... RF Leakage Interface Only -(80-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Force to Engage: 12 ounces ...