Search Results for rf connector nes
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 64 mm (2.51 Inches)
RG142 50 Ohm Coax Cable (RG-142 Coaxial Cables) - Amphenol
RG142 50 Ohm Coaxial Cables (RG-142 RF Coax Cable Assemblies) at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG142/U Teflon insulated coaxial cable assemblies offer superior power handling, phase and temperature stability. Ideal for avionics, racks, cabinets, signal combiners, and internal wiring ...
MMCX Straight PCB Plug Through Hole 50 Ohm | 908-21103 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 908-21103 PDF Customer Drawing (Size: 176 kb) 908-21103 IGS 3D Model (Size: 327 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Secure Systems in Demanding Environments with Robust IP67 SMA Connectors
Secure Systems in Demanding Environments with Robust IP67 SMA Connectors. Amphenol RF is pleased to announce the expansion of our popular SMA product series with additional waterproof IP67 options.These front mount jacks are engineered for 1.32 and 1.37 mm micro-coax cable types which are often used in designs with space constraints or that require a high degree of flexibility.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231 PDF Customer Drawing (Size: 84 kb) 132231 stp 3D model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
cad | Amphenol Global Search | Amphenol
Find various products related to RJHSE-5381, a modular jack connector with 8P8C, shield, and LEDs. Compare specifications, drawings, datasheets, and availability of different models and series. RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with integrated LEDs, ideal for LAN applications such as adapter cards and routers.
Termination Instructions - Amphenol Aerospace
MS-E,F Series Connectors MIL-C-5015 L-2119-BL 21-033837-091 Transition Adapter Line Receptacle Quadrax L-2122-E General Size 8 Highspeed Concentric Twinax and Triax Contacts Installation Instructions L-2119-BG 21-33436-1 21-33435-1 Differential Twinax ARINC Highspeed Socket ...
Amphenol RF Offers ANSYS HFSS 3D Component Models Online
Amphenol RF introduces ANSYS HFSS 3D component models of PCB connectors intended to streamline the design of new products and eliminate the need for physical prototyping. Amphenol RF is proud to announce the release of their first set of ANSYS HFSS 3D component models.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 132178 STP 3D Model (Size: 302 kb ) 132178 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
FAKRA CONNECTOR SERIES - Amphenol RF
These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL SPECIFICATIONS
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Capabilities - Amphenol RF
As a leader in RF interconnects, Amphenol RF knows that every application is unique. Our dedicated team of experts is able to find the right solution for every situation, especially when a custom product is needed.
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-70542 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm. Downloads. 031-70542 PDF Customer Drawing (Size: 133 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
UHF to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF to TNC Adapters designed for radio frequency applications. UHF to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
BNC Plug to SMA Jack Adapter 50 Ohm Straight
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50:
UHF Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 182130-10 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
RF Attenuators - Amphenol RF
Amphenol RF offers a full range of RF attenuators designed for radio frequency applications. Amphenol RF attenuators feature all industry standard connector interfaces in between-series and in-series designs.
Terms and Conditions of Sale - Amphenol RF
AMPHENOL RF Terms and Conditions of Sale . 1. Acceptance, Formation, and Modification: The following Amphenol Corporation (“Seller”) terms and conditions of sale (the “Terms”) apply to all offers (as defined below) and sales made by Seller, except as otherwise agreed in writing and signed by a duly authorized representative of Seller. A written communication issued by Seller to the ...