Search Results for rf connector nes
Solder-On PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132123 STP 3D Model (Size: 433 kb ) 132123 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
Amphenol RF Introduces Cutting-Edge Wi-Fi 6E Antennas to Enhance ...
Amphenol RF introduces Wi-Fi 6E antennas designed to offer additional internal and external mounting IoT connectivity options and network flexibility.
SMP Spring Bullets - SV Microwave
SV Microwave’s SMP spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
Mini-FAKRA Type B Connector Series - Amphenol RF
Mini-FAKRA Type B Connector Series. High-Bandwidth 50 Ohm RF Interconnect. AUTOMATE Type B Mini-FAKRA Cable Mount Connectors. Part Number. Description. FMB4NxSJ-C01W0: AUTOMATE Type B Mini -FAKRA Quad -Port PCB Straight Plug RG-174, RG-188, RG -316.
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 142166 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Terminator Pl 50 Ohm Without Chain | 132360 - Amphenol RF
SMA Terminator Plug 50 Ohm Without Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
UG-175/U UHF Reducing Adapter RG-58 | 083-185 - Amphenol RF
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Export Control Classification Number
SMP and SMPM Spring Bullets for Gang Mating | SV Microwave
SV Microwave’s SMP and SMPM spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
FAKRA Generation 4.0 Solutions Guide - Japanese
A RF 00 6100 03 43 mphenol.Dom Slemphenol.Dom FAKRAコネクタの最新世代である第4.0世代は、完全自動化されたケーブルの接続端子を実現するために、 ... FAKRA Connectors, FAKRA cable assemblies, FAKRA, FAKRA Gen 4, FAKRA Generation 4 Created Date: 3/28/2024 9:35:30 AM ...
supplier | Amphenol Global Search | Amphenol
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Amphenol Aerospace's Distributors. ... RF Coaxial Connectors, Adapters and Cable Assemblies ...
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
AMC4 to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of AMC4 to SMA Adapters designed for radio frequency applications. AMC4 to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-30 PDF Customer Drawing (Size: 61 kb) 172117-30 STP 3D Model (Size: 358 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
MCX to HD-BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to HD-BNC Adapters designed for radio frequency applications. MCX to HD-BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AT04-12PA | 12-Way Receptacle, Male Connector, A ... - Amphenol Sine
AT04-12PA-NES 12-Way Receptacle, Male, A Position Key, Non-Extended Shroud. REQUEST A QUOTE. ... AT06-12SA-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-12SA-E008, DT06-12SA-EP20, 934456612. REQUEST A QUOTE.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
Rectangular Connectors | Products - Amphenol
Our ATM Series™ connectors have been developed to be completely compatible with existing industry connectors Amphenol Sine Systems ATP Series™ Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior ...
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: