Search Results for rf connector nes
UHF Reducing Adapter RG-58 | 083-185-RFX - Amphenol RF
RF Connector, UHF Reducing Adapter for RG-58. Downloads. 083-185-RFX PDF Customer Drawing (Size: 225 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Gold Embrittlement in Solder Joints - SV Microwave
The resulting product line, Pre-Tinned RF PCB Connectors, is completely optimized with gold removed from both the solderable area of the connector housing, as well as nearby areas which may be prone to capillary effect wicking. The de-golded solder joins is now less susceptible to gold embrittlement and the associated concerns in shock and ...
MPF-CQ - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Conformable Cable Assemblies - SV Microwave
Part # 7015-1077 2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .047 Conformable Cable Available Inventory: 53
Custom RF Cable Assemblies - PCTEL
PCTEL offers a wide range of high quality RF coaxial cable assemblies and RF connector options for public and private telecommunications enterprises, with full configuration options on cable length and connector type.
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291-12 STP 3D Model (Size: 1769 kb ) 132291-12 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: ...
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 ... - Amphenol RF
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
F-Type Straight Crimp Plug RG-6 75 Ohm | 222123 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222123 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203 3D Model (Size: 1099 kb ) 132203 PDF Customer Drawing (Size: 219 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203 HFSS 3D Comp Model (Size: 28710 kb ) 132203 HFSS 3D Comp Model (Size: 6648 kb ) Product Life Cycle.
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish:
MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 252135 - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 252135 PDF Customer Drawing (Size: 224 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147 PDF Customer Drawing (Size: 42 kb) 132147 IGS 3D Model (Size: 780 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Bulkhead Feed-Through Connectors How to Order ( Ex: BTV07RW-21-35SPB ) : Note: Panel Accomodations .060 - .150" Note: For Jam Nut/Wall Mount versions the ... RF Electroless nickel plated aluminum EMI shielding effectiveness - 65dB @ 10GHz specification min., 48 hour salt spray, 200°C R o H S A m p he n o l E U / 20 9 5 C RK
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol CO-213NTYPEX2-005 Type N Male to Type N Male (RG213) 50 Ohm ...
Buy 5ft Amphenol CO-213NTYPEX2-005 Cables Direct from the Factory at Cables on Demand. RG213 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG213 coax cable with pre-terminated Type N Male connectors for a high-power low-loss interface with your RF equipment. Performance beyond 11 GHz is guaranteed with our 96% bare copper braid shielded MIL-C-17 type RG213/U coax.
About Us - SV Microwave
SV Microwave is a world leader in the RF/Microwave industry with over 50 years of proven performance. We design and manufacture RF/Microwave coaxial connectors, cable assemblies and passive components designed for military, IoT, 5G, satellite, high speed, aerospace, commercial and telecommunications applications.
5GRF INTERCONNECTS - アンフェノールジャパン株式会社
Gated VSWR measurement in below image consist of Mini-D RF Cable Assembly (7038-0240) and mating connector (9311-60112) plus ~.25” PCB after launch transition. 8 0 10 20 30 40 1.9 1.8 1.7 1.6 1.5 1.4 1.3 1.2 1.1 1 2 6.263 1.350 Mini-D RF PCB Edge Launch P/N: 9311-60112 1.650 Mini-D RF PCB Surface Mount
TNC RF Series Technical Specifications - SV Microwave
Some precision versions support up to 18 GHz. It can offer better performance than BNC at microwave frequencies. TNC connectors can operate within a wide temperature range, typically from -65°C to +165°C, making them suitable for extreme environments. ... TNC. Impedance (Ω) 50; Frequency GHz: 11 GHz; RF Leakage -(100-f GHz) dB min ...
crimpers | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. ... e connectors feature a simple and fast termination, eliminating the need for crimping. lni’s dual spiral termination technology allows for a ...