Search Results for rf connector nes
43M-LCF12-D01 - 4.3-10 Male Str - RFS Technologies
The 4.3-10 connector is an innovative, space-saving RF connection meeting all requirements even under the most severe environmental conditions and not relying on coupling nut torque. Sealing against outer conductor and jacket by means of the polymer claw and 360° compression fit. Multifunctional, self-lubricating HighTech polymer assembly ...
av | Amphenol Global Search | Amphenol
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory! 50G Ethernet SFP56 Cables, 200G Ethernet QSFP56 Cables and QSFP56 to 4 x SFP56 Splitter Cables Available for Pre-Order at Cables on Demand! Order Below or Call 1-866-223-2860. ... Amphenol RF offers a full line of BNC connectors types in a multitude of female and male ...
Solderless PCB Connectors - SV Microwave
• Multiple configurations and RF series available through distribution O: 561.840.1800 marketing@svmicrowave.com Solderless PCB Connectors Applications • Test & Instrumentation • Prototyping • Research & Development Advantages of Solderless PCB Connectors Traditional RF PCB Connectors require the use of solder to affix onto a PCB.
1.0-2.3 Spanner Nut Adapter | 47024 - Amphenol RF
1.0-2.3 Spanner Nut Adapter JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol CO-058BNCX200-007.5 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 7.5ft Amphenol CO-058BNCX200-007.5 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
SV Microwave Partners with Amphenol Invotec
We design and manufacture RF/Microwave coaxial connectors, cable assemblies, and passive components designed for military, IoT, 5G, satellite, high speed, aerospace, commercial, and telecommunications applications. SV Microwave was acquired by Amphenol Corporation in May of 2005. Amphenol Corp. is the world's second-largest connector company ...
Ultraminiature Product Series Cutsheet 040621
AMC4 and AMMC) feature low profile PCB connectors with small board footprints. These series utilize the popular snap-on coupling mechanism for secure and easy mating and are available in a variety of connector, adapter and pre-configured cable assembly configurations. Cable assemblies are designed using various micro coax and flexible cable ...
RF Coaxial Contacts - Amphenol Socapex
RF Coaxial Contacts For D38999/EN3645 Up to 65GHZ Description Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial Contacts integrate D38999/EN3645 connectors and D38999 derivated products. Main Features Markets & Applications • The HIGHEST frequency available on the market : up to 65 GHz
Connectors with metal ferrules / FSMA | Amphenol Precision Optics
To support the installation of special fibers, Amphenol Precision Optics offers standard connectors, which are usually equipped with ceramic or with metal ferrules. This solution is available for ST, SC, and FC connectors as well as for LC and FSMA connectors (standard market model, e.g. for laser and high-power connector).
Connectors | Products - Amphenol
Data connector according to VG96912, shielded, in size 12 including backshell for High-Speed and Ethernet applications up to CAT6 A (10Gbit/s according to DIN EN 50173-1, up to 500 MHz).
Amphenol MCP - Mobile Consumer Products
Mobile Connectors. Amphenol Mobile Connector Solutions (AMCS) designs, manufactures and provides a broad range of connectors, cables and interconnect products for mobile phones, tablets and other mobile devices…. Read more →
SMP Male Bulkhead Connector for .047 Cable, LD - SV Microwave
SV Microwave introduced the SMP Male Bulkhead Connector for .047 Cable, LD SF1211-6059 with the greatest mechanical and environmental specs!
DATA SHEET - Custom Cable
& Braided RF Assemblies Custom Cable | 3221 Cherry Palm Drive | Tampa, FL 33619 | 800.446.2232 | salesteam@customcable.com | customcable.com DATA SHEET AN MF LIGHTW AVE COMPANY DESCRIPTION Custom Cable produces corrugated and braided cable assemblies with exceptional RF performance for use over wide frequency ranges and in the most critical network
Assembly Instructions-C39 Amphenol Mini-UHF
Step 2 Slide outer ferrule onto cable as shown. (For straight plugs, slide coupling nut onto cable, keeping the open end of the nut toward the stripped end of the cable.) Flare slightly end of cable braid as shown to facilitate insertion of inner ferrule. Important: Do not comb out braid. Place contact on cable center conductor so it butts against
Radiaflex Radiating Cable | Leaky Feeder Cable Solution - RFS ...
RLKX114-50JFLAB 1-1/4" RADIAFLEX® Radiating Cable, only cable in the market that supports CBRS, C-Band and 4.2GHz . Size: 1-1/4; Max. Operating Frequency, MHz: 4200; Impedance,Ohm,Ohm: 50 +/- 2; Jacket: JFL, EN50575:2014 + A1:2016 classified cable; Jacket Description: Halogen free, non corrosive, flame and fire retardant, low smoke, polyolefin + flame barrier tape above outer conductor
1.85mm Female Sparkplug Connector (Accepts .008 Pin) - SV Microwave
SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet. Check Inventory. Register. Log in. Compare Products List. ... RF Series 1.85 mm : Gender Jack (Female) ...
BMA Female Flange Mount Connector, 4 Hole (Candlestick)
The BMA Female Flange Mount Connector, 4 Hole (Candlestick) SF1750-6101 by the leader of the RF industry. Meet the product's detailed specifications!
Mini-FAKRA Type A Connector Series - Amphenol RF
AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A Connector Series. High-Bandwidth 50 Ohm RF Interconnect
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132407 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132407 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6252A2-032-10GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox ® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations Dubox 2.54mm | FCI Basics | Board to Board Connectors | Dual Beam Design