Search Results for rf connector nes
RF Connectors for Board-to-Board Applications
Amphenol RF offers a full range of Board-to-Board connectors including industry standard 50 ohm solutions such as SMP, SMPM and P-SMP options as well as high performing Amphenol RF proprietary AFI, HD-AFI, and HD-EFI designs. Board-to-board connectors allow the connection of two printed circuits in a variety of configurations; parallel coplanar, perpendicular and stacked and offer significant ...
SMB Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.
What Torque Specification do I apply? - Amphenol RF
Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
MCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Cable Assemblies designed for radio frequency applications. MCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RF Antennas - Amphenol RF
Flexible and PCB antennas terminated to cable with an RF connector on the other end are the most common configuration. Internal antennas typically have a dipole design. Internal antennas can be used when there is room to mount a flexible pad to the inside surface of an application case. Common uses for internal antennas include tablets ...
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
RF Connector AMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
C-Type to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of C-Type to N-Type Adapters designed for radio frequency applications. C-Type to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Assembly Instructions - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Waterproof IP67 Rated BNC Connectors Improve System Integrity
Waterproof IP67 Rated BNC Connectors Improve System Integrity. Amphenol RF is pleased to introduce additional products to our waterproof IP67 product portfolio.This latest expansion includes three BNC bulkhead jacks designed to accommodate the popular RG-58, RG-142 and LMR-240 cables.
SAVE TIME AND RESOURCES WITH NEW SMA QUICK CONNECT ADAPTER - Amphenol RF
This precision machined 50 ohm adapter allows for quick and easy mating with all existing threaded SMA jack and plug connectors. The SMA Quick-Connect adapter easily converts any standard SMA Plug test cable into a Quick-Connect cable without compromising the electrical integrity of the assembly.
F-Type to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to BNC Adapters designed for radio frequency applications. F-Type to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Newsroom - Amphenol RF
Amphenol RF expands its pre-configured cable assembly portfolio to include assemblies designed on 0.085-inch conformable cable with 2.92 mm connectors on one end, and SMP or SMPM connectors on the other. February 13, 2025. Read More . New IP67 FAKRA Rear Mount Bulkhead Plug Supports Larger Diameter Cables.
1.0-2.3 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.0-2.3 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.0-2.3 Connectors at Amphenol RF online.
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol RFs new SMP Product Series Solution Guide
Newly Released Product Series Solution Guide. Amphenol RF is pleased to announce our new SMP Product Series Solution Guide. This catalog offers a comprehensive overview of our complete range of SMP products, along with the technical specifications necessary for designing this product for your next project.
Amphenol RF Corp | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... Amphenol Canada Corp. Tel: (416) 291-4401 Facsimile: (416) 292-0647 Email: [email protected ...
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FME Connectors - Amphenol RF
Amphenol RF’s FME connectors are a miniature 50 ohm series offering performance from DC to 200 MHz. This connector series is used for mobile antenna applications adapted for UHF, Mini UHF, TNC, BNC and N-Type connector interfaces using between-series adapters. It is primarily used with RG-58 coaxial cables.
BNC 75 RF Connectors - Amphenol Sine
a wide range of RF connector products is available on request. Item code CAT-CONNEX-01. Straight Crimp Plug - Captive Contact- Standard Cable Assembly Instruction A - page 90 Straight Crimp Plug-Captive Contact-Miniature Cable (Remark: With Teflon sleeve / Hex crimp size .178”) Assembly Instruction B - page 90 #1 #1 #2 #2 BNC 75 RF Connectors