Search Results for rf connector small with two loops
Micro-Miniature Connectors | Products | Amphenol Aerospace
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 environmental and performance requirements. MRC (Multi-Media Ruggedized Connectors) Micro-miniature solution ideal for communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI ...
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 132105RP STP 3D Model (Size: 866 kb ) 132105RP PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
catalog | Amphenol Global Search | Amphenol
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics Amphenol's CoolPower® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing.
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
SV Microwave presents 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1521-60061-1S.
BZ RF Series Technical Specifications | SV Microwave
SV Microwave's BZ RF Series connectors and adapters are high-power blindmate products. These are applicable in GPS navigation systems and antenna connections. Check Inventory ... 12.4 GHz and 2 GHz; RF Leakage Interface Only -(90-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1500 VRMS (.141), 1000 VRMS (.085) Mating Cycles ...
Waterproof Connector Solutions - Amphenol CS
Waterproof USB Type C are next-generation connector interfaces which are compatible with a variety of protocols such as USB 2.0, USB 3.1 Gen 1, Gen 2 and meet SuperSpeed communication 10Gb/s, 5A, and 20V power supply. Its reversible plug and cable orientation make it ideal for emerging product designs.
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
OSP & Enclosures Archives - Amphenol Broadband Solutions
Various port options and connector styles allow for flexibility and customization depending on the number of outputs needed. ... a next generation amplifier pedestal that has been thermally optimized and can passively dissipate over 100W in a small 30” x 20” footprint. ... the closed loop thermal solution requires no maintenance and offers ...
Termination Instructions - Amphenol Aerospace
Super Small Form Switches ... MS-E,F Series Connectors MIL-C-5015 L-2119-BL 21-033837-091 ... 465-8214-2 465-8214-1 465-8214-4 Quadrax Contact Rack and Panel Installation Instructions L-1254-T 21-33197-11 Triax Contact Installation Instructions ...
High Speed Solderless PCB Connectors - SV Microwave
RF test and measurement boards; Rapid prototyping; High speed digital component test; 5G wireless test applications. 2.4 mm. Impedance (Ω) 50; Frequency GHz: ... 2.4mm Connectors SF1621-60029-1S. Add to compare list Datasheet. Part # SF1521-60070 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-9839 PDF Customer Drawing (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
Power Connectors | Products - Amphenol
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 172206 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 172206 STP 3D Model (Size: 285 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
2.92mm RF Series Technical Specifications - SV Microwave
The 2.92mm connector was developed for use through 40 GHz. The male pin is shorter than an SMA or 3.5mm to ensure that the outer contacts of the male and female connectors engage before the pin and female receptacle do. This ensures that the pin and socket will not see excessive wear and mating stress seen by misalignment in an SMA or 3.5mm connector.
Secure Locking SMP/SMPM RF Cable Assemblies - SV Microwave
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating ...
High Performance RF PCB Thru-Hole Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS