Search Results for rf connector to pcb
2.4mm Female PCB Edge Launch Connector, 4 Legs
A 2.4mm Female PCB Edge Launch Connector, 4 Legs 1621-60050 is available through our distributors Digi-Key, Mouser, Newark, Farnell and more. Check Inventory. Register. Log in. Compare products list. Check Inventory. ... RF Series 2.4 mm : Mounting Type ...
Voltarius High Power Interconnect - Amphenol Aerospace
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-144J-51PT STP 3D Model (Size: 66 kb ) SMPM Connector Series Data Sheet (Size: 151 kb) 925-144J-51PT PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Edge-Lock RF PCB Connectors - アンフェノールジャパン株式会社
the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector’s ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm. Downloads. 142256 STP 3D Model (Size: 52 kb ) 142256 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
Dense footprint offers reduced trace lengths compared to boards using traditional SMA and Precision RF-type connectors; Vertical and low-profile right angle form factors; Easy to escape high speed signals in tight spaces and between systems; End Two connector options (SMA, 2.92mm, 1.85mm, SMP, TR)
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Keyed SMA RF Cable Assemblies | SV Microwave
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
Fundamentals of Board-to-Board Connectors - Amphenol CS
Board-to-board (BTB) connectors are one of the most popular forms of connectors that connect signals between two printed circuit boards (PCBs) without a cable. ... PCB (1) PCIe M.2 Gen 5 (1) PIN Retention (1) Power Supply (1) Press Release (1) Product Configurator (1) Qi2 MAX (1) SC17 Conference (1) SDR (1)
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
MCX Straight PCB Jack Surface Mount 50 Ohm | 919-118J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 919-118J-51P STP 3D Model (Size: 85 kb ) 919-118J-51P PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22116 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22116 STP 3D Model (Size: 87 kb ) 908-22116 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMP to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMP to SMA Adapters designed for radio frequency applications. SMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Non-magnetic RF Interconnects | SV Microwave
SV's non-magnetic RF connectors offer high-performance, reliable solutions for various medical, aerospace, and quantum computing applications. Check Inventory ... SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 140. 2921-40049-1S. SMA Connectors 2921-40049-1S. Add to ...
sma connectors catalog | Amphenol Global Search | Amphenol
Amphenol MIL-C-5015 connectors are available in classes A, B, E/F, R, and also offers a range of pre-earth connectors. Therefore, you will always find the right connector in Amphenol, with us, for conditions & performance requirements you may have. ADGC Series(Bayonet Coupling Connectors) The connectors presented in this catalog are identified ...
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.
SMP Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...