Search Results for rf connector to pcb
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
Mini-FAKRA Type B Connector Series
AUTOMATE Type B Mini -FAKRA Quad -Port PCB Right -Angle Plug; AUTOMATE Cable Assemblies ... Mini-FAKRA Type B Connector Series. High-Bandwidth 50 Ohm RF Interconnect. AUTOMATE Type B Mini-FAKRA Cable Mount Connectors. Part Number. Description. FMB4NxSJ-C01W0: AUTOMATE Type B Mini -FAKRA Quad -Port PCB Straight Plug RG-174, RG-188, RG -316.
Thermal Effects of Solder Reflow on RF PCB Connector Design - SV Microwave
Figure 1: Common RF PCB connector design showing PTFE insulator growth after reflow process These changes have forced us to either make sacrifices to electrical performance by setting the end of the insulator well short of the bottom of the connector, or design in different dielectrics with better thermal properties ...
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
RF Connectors by Size | Amphenol RF
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
Radio Frequency Connectors | Products | Amphenol
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board.
Secure Locking SMP/SMPM RF Cable Assemblies | SV Microwave
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. ... (PCB mount, cable connectors and adapters) High vibration environments; Applications requiring a high number of ...
RP-MCX Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-MCX Connectors at Amphenol RF online.
Board to Board Solutions | B2B RF Products | SV Microwave
SV offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet.” Learn how to create an ideal B2B solution in our Board-to-Board RF Connector Solutions Product Portfolio.
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RP-SMB Connectors - RF Connectors | Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; 1.0-2.3 to BNC Cable Assemblies; ... SMB PCB slide-on plug and jack allows board-to-board mounting with a low insertion force; Applications. Base Stations; Antennas; Radio Boards; PC/LAN;
1.0-2.3 Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.0-2.3 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.0-2.3 Connectors at Amphenol RF online.
Threaded SMPM Connectors and Adapters | SV Microwave
SV Microwave introduced threaded SMPM connectors feature a standard SMPM RF interface with a threaded coupling nut. Ideal for high vibration environments. Check Inventory. Register. Log in ... Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4.76mm Screws, SB Available Inventory: 142. 3211-60407-1S. SMPM Connectors 3211 ...
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-PCB-3 PDF Customer Drawing (Size: 185 kb) 2FA1-NZSP-PCB-3 STP 3D Model (Size: 376 kb ) Product Life Cycle.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm. Downloads. SMP-MSLD-PCS11T STP 3D Model (Size: 56 kb ) SMP-MSLD-PCS11T PDF Customer Drawing (Size: 298 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS11T HFSS 3D Comp Model (Size: 1718 kb ) Product Life Cycle.
PCB Terminations - RF Connectors | Amphenol RF | Page 2
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF is pleased to introduce HD-BNC dual port PCB jacks into an already broad portfolio of 12G optimized interconnects. This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors.
Learn All About Shielding Electro Magnetic Interferences (EMI)
BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel by harmlessly dissipating EMI ... Improved EMI controls outperform the same filter components on a PCB. In addition, we also have a wide range of other connectors with EMI shielding, suitable for various applications. ...
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132365-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB. Downloads. 132365-10 STP 3D Model (Size: 360 kb ) 132365-10 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-012-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
RP-BNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-BNC Connectors at Amphenol RF online.