Search Results for rf connector to pcb
APC 7 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 Adapters designed for radio frequency applications. APC 7 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Micro-Mini (SMP / SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board.
MHV Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MHV Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MHV Connectors at Amphenol RF online.
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
High-Frequency RF Connectors - Amphenol RF
High-frequency RF connectors play a crucial role in linking antennas and base stations, ensuring efficient transmission of signals for mobile communication networks. Test Equipment. High-frequency RF connectors are used to maintain precise and reliable connections in test equipment, ensuring accurate measurement and analysis of electronic signals.
HSD Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HSD Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HSD Connectors at Amphenol RF online.
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
RF Connector Assembly Instructions - Amphenol RF
RF Connectors featuring a clamp design are often field installable with minimal tooling. Connectors are secured to a cable using a clamp design that sandwiches the cable's braid between two components that compress when assembled. If you’re assembling a Clamp Connector Assembly, the following instructions may apply: Clamp-Solder
Amphenol RF AUTOMATE Product Series Solutions Guide
Various RF connectors and cable assembly configurations are available in both design types. AUTOMATE® CONNECTOR SERIES OVERVIEW Straight and right-angle versions available in single, dual and quad-port configurations for PCB and cable-mount designs. 5 FEATURES & BENEFITS • Low 45 N mating force ideal for high-density, multi-port applications
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body. Downloads. 132225 VSWR Simulation Data (Size: 19 kb ) 132225 PDF Customer Drawing (Size: 350 kb) 132225 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Assembly Instructions - Document Library - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
Are your PCB mount RF connectors washable? - Amphenol RF
In most cases, our PCB connectors can be washed. It's important to check with the manufacturer of the chemical(s) being used to ensure it will not damage the insulator(s), plating, and base metal of the connector and its components.
Pre-Tinned Capabilities | De-Golded Connectors - SV Microwave
Gold over nickel plating is commonly used on Brass, BeCu and Stainless Steel bodies used in RF PCB Connectors. Its corrosion resistance and electrical connectivity make it an excellent choice for signal transmission and high reliability. However, when these connectors are soldered to PCBs (either by hand or through a reflow process ...
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
SMB Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; 1.0-2.3 to BNC Cable Assemblies; ... SMB PCB slide-on plug and jack allows board-to-board mounting with a low insertion force; Applications. Base Stations; Antennas; Radio Boards; PC/LAN;
Are your PCB mount RF connectors washable? - Amphenol RF
In most cases, our PCB connectors can be washed. It's important to check with the manufacturer of the chemical(s) being used to ensure it will not damage the insulator(s), plating, and base metal of the connector and its components.
Mini-D RF Connection System - SV Microwave
Mini-D RF Male PCB Surface Mount Connector, 8 Port P/N: 9311-60128 Vertical launch with machined channels for ... Above image consists of Mini-D RF Cable assembly mated to Panel Mount Mini-D RF male cable connector. Cable assemblies terminated to 2.92 mm cable connectors. 1 1.05 1.1 1.15 1.2 1.25 1.3
SMA PCB Through Hole Straight Jack 50 Ohm | 132134-14 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134-14 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-049-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
HD-AFI Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HD-AFI Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HD-AFI Connectors at Amphenol RF online.
1.6-5.6 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.6-5.6 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.6-5.6 Connectors at Amphenol RF online.
1.0-2.3 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.0-2.3 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.0-2.3 Connectors at Amphenol RF online.
RF Connectors for Automotive Industry - Amphenol RF
These connectors are available in numerous configurations with straight, and right angle solutions for cable applications, as well as edge-launch and PCB designs. Additionally, they are usable on multiple coaxial cables (RG-58, RG-174, RG-316, RG-178 and other micro-cables).
AMC4 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AMC4 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AMC4 Connectors at Amphenol RF online.
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF is pleased to introduce HD-BNC dual port PCB jacks into an already broad portfolio of 12G optimized interconnects. This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors.
BNC Straight PCB Jack Through Hole 50 Ohm | 112553 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112553 STP 3D Model (Size: 142 kb ) 112553 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-012-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Edge Lock RF PCB Connectors - SV Microwave
The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector’s full frequency range.
Document Library - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm. Downloads. 031-6233 PDF Customer Drawing (Size: 141 kb) 031-6233 STP 3D Model (Size: 1476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Board to Board Solutions | B2B RF Products - SV Microwave
SV offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet.” Learn how to create an ideal B2B solution in our Board-to-Board RF Connector Solutions Product Portfolio.
RF Switch PCB Through Hole Right Angle Jack 50 Ohm
RF Connector RF Switch PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-10416 PDF Customer Drawing (Size: 471 kb) 901-10416 STP 3D Model (Size: 1531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
Edge-Lock RF PCB Connectors - アンフェノールジャパン株式会社
the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector’s ...
Learn All About Shielding Electro Magnetic Interferences (EMI)
Apart from connectors, PCB elements such as IC chips, active components, and cables assemblies come with EMI shielding. ... Filter RF Connectors . Filter D-Sub Connectors . BergStak® 0.40mm Self-Alignment Board-to-Board Connector . Latest. Meet Amphenol at IZB Oct 16, 2024. Solving Cooling Interconnects for Next-Gen Data Centers ...
AMMC Straight PCB Jack Surface Mount 50 Ohm | A-2JA - Amphenol RF
RF Connector AMMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-2JA STP 3D Model (Size: 106 kb ) A-2JA PDF Customer Drawing (Size: 877 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112705 PDF Customer Drawing (Size: 310 kb) 112705 STP 3D Model (Size: 1215 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
SMP Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMP Connectors at Amphenol RF online.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) FA1-NZRP-PCB-8 STP 3D Model (Size: 379 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle.
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NASP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Radio Frequency Connectors | Products - Amphenol
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. ... Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when ...
Thermal Effects of Solder Reflow on RF PCB Connector Design - SV Microwave
Figure 1: Common RF PCB connector design showing PTFE insulator growth after reflow process These changes have forced us to either make sacrifices to electrical performance by setting the end of the insulator well short of the bottom of the connector, or design in different dielectrics with better thermal properties ...
3D Models - Document Library - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alt Footprint
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alternate Footprint. Downloads. 901-10555 PDF Customer Drawing (Size: 149 kb) 901-10555 STP 3D Model (Size: 1655 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
4.3-10 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 4.3-10 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 4.3-10 Connectors at Amphenol RF online.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Solderless PCB Connectors - SV Microwave
• RF test and measurement boards • High Speed Digital component test • Stripline, microstrip and coplanar waveguide PCB launch Solderless PCB Connectors • Solderless compression mount for fast and easy installation (available with installation screws) ... *Variations that include 2 screws for PCB installation are also available and are ...
SMPM Product Series Solutions Guide Catalog
and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the ... SMPM PCB mount connectors are available in straight and right-angle smooth bore or full detent jack configurations with surface mount (SMT) contact termination in a variety of body styles. This board-to-board solution is ...
Radio Frequency Connectors | Products - Amphenol
The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range. SV Microwave Extended Ferrule RF Cable Connectors SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable ...