Search Results for rf connector to pcb
Ceramic Antenna GPS 1218-1236 1559-1563 1574.42-1576.42 ... - Amphenol RF
Antenna Connector Type: PCB Mount: Antenna Wireless Application: GLONASS, GNSS, GPS, QZSS, BDS, L1, Galileo, G1, B1, B1-2, E1: Band Type: Multi Band: Center Frequencies
Quick Locking RF Connectors - Amphenol RF
Quick-locking RF connectors enable rapid installation and maintenance of telecommunications equipment, reducing downtime and ensuring reliable signal transmission. Defense. In defense applications, quick-locking RF connectors offer fast and secure connections, crucial for mission-critical operations where reliability and performance are paramount.
Model 673B01 | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner ... Number of RF Bands: 12 : 12 : RF Data Rate: 20 bps: 20 bps: External DC Power (+12 VDC) 12 VDC: 12 VDC: Physical: Size - Height: 1.97 in: ... PCB ® manufactures ...
High Power Connectors | Products | Amphenol Aerospace
Classes RF, RL, and RK: -55°C (–75°F) to 200°C (392°F). Classes RW, DT, & DZ: -55°C (–75°F) to 175°C (347°F). Environmental Seal: Wired, mated connectors with environmental accessories meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer increased sealing in the unmated condition. Durability:
SMA to MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to MCX Adapters designed for radio frequency applications. SMA to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 031-70505 PDF Customer Drawing (Size: 923 kb) 031-70505 STP 3D Model (Size: 1437 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
BNC to SMC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to SMC Adapters designed for radio frequency applications. BNC to SMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle.
SMP Male PCB Surface Mount Connector, 2-Port, FD
SV Microwave newly introduced the SMP Male PCB Surface Mount Connector, 2-Port, FD for high-speed test applications. Explore the specifications now. Check Inventory. Register. Log in. Compare Products List. ... RF Series SMP : Gender Plug (Male) ...
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... RF Series SMA : Gender Jack (Female) ...
Flex-to-Board: Compact and Reliable Interconnect Solutions - Amphenol CS
FlexFast ™ Flex-to-Board: Gold plating process for terminals: Reduces the force required for the mating and un-mating process ensuring smooth connections. Max 8.00mm height: This feature is a space-saver as it allows for designs in compact applications. Connector Position Assurance (CPA) & Flex Position Assurance (FPA): Ensures connectors are properly mated, and locked together as well as ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
Glass Seal Reflow Stable PCB Connectors rated to 500° C; Epoxy Seal Reflow Stable PCB Connectors rated to 255° C. Applications: Phased Array Systems; Missile Seeker and Guidance Systems; High-Density Multiport Configurations
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Spanner Nut Adapters - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Spanner Nut Adapters designed for radio frequency applications. Our Spanner Nut Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Straight Jack 50 Ohm | 132319
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132319 STP 3D Model (Size: 336 kb ) 132319 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-WXSP-PCBA3 PDF Customer Drawing (Size: 174 kb) 2FA1-WCSP-PCBA3 STP 3D Model (Size: 147 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-70532 STP 3D Model (Size: 151 kb ) 031-70532 PDF Customer Drawing (Size: 216 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RF Connector Tools - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
SMP Male PCB Edge Launch Connector, 2 Port, FD
Here, you can get the SMP Male PCB Edge Launch Connector, 2 Port, FD 9311-60035 through our distributors. Check out the stock details now! Check Inventory. Register. Log in. Compare Products List. ... RF Series SMP : Gender Plug (Male) Orientation (Body) Straight ...
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 031-5329 PDF Customer Drawing (Size: 108 kb) 031-5329 IGS 3D Model (Size: 474 kb ) 031-5329 STP 3D Model (Size: 144 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
Add Connectivity to Compact IoT Devices with Internal FPC ... - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Learn more: Internal FPC and PCB RF Antennas Datasheet. May 5, 2023. Previous Next. by admin. Share: Related Products. Wi-Fi Dual Band Antenna FPC 30x10 Cable : OD1.37 x 100mm.
MMCX Straight PCB Plug Surface Mount 50 Ohm | 908-21105 - Amphenol RF
RF Connector MMCX Straight PCB Plug Surface Mount 50 Ohm. Downloads. 908-21105 PDF Customer Drawing (Size: 161 kb) 908-21105 IGS 3D Model (Size: 298 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
AMC4 to FAKRA Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of AMC4 to FAKRA Cable Assemblies designed for radio frequency applications. AMC4 to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Products tagged with 'pogo-pin' - SV Microwave
RF Series . Support. Back; Representatives; Distributors; Frequently Asked Questions; Contact Us; Quality Assurance at SV. Careers. Search. Search. ... SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) Available Inventory: 339. 2921-40050-1S. SMA Connectors 2921-40050-1S. Add to compare list ...
Model CA | PCB Piezotronics
Model CA:4-pin 1/4-28 jack (for use with MEMS & triaxial sensors) **Requires special tooling for assembly – No sales except PCB locations that have t
Connectors | Products - Amphenol
RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA, N-Type, with various termination choices. ... hence aids simple placement and saves the space between connectors on the PCB. The RotaConnect® BTB range is a unique rotatable Board-to-Board SMT ...
RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave newly released a 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3311-60014-1S. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... RF Series 1.85 mm : Gender Plug (Male) ...
Fundamentals of Board-to-Board Connectors - Amphenol CS
They are capable of connecting two daughter cards through a common PCB in the back of a chassis. A right-angle connector on each daughter card is connected to the backplane with vertical connectors. When PCBs on the same plane are connected by two right-angle connectors, they are called coplanar connectors.
Mini-FAKRA Type B Connector Series - Amphenol RF
%PDF-1.6 %âãÏÓ 945 0 obj > endobj 993 0 obj >/Filter/FlateDecode/ID[1082C875C2D003429BB1DD82CE34AA8A>4D5B4C881E4E0848B4DE020CE59D0D67>]/Index[945 69]/Info 944 0 R ...
TNC to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to TNC Adapters designed for radio frequency applications. TNC to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Tamper Resistant RF Connectors - Amphenol RF
These connectors are particularly important in applications where security and integrity of the RF signal are critical. These front mount, rear fastening bulkhead tamper-resistant connectors offer the ideal solution for publicly accessible applications such as kiosks where sensitive electronics inside an enclosure could be damaged if accessed ...
SMA to AMC Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of SMA to AMC Cable Assemblies designed for radio frequency applications. SMA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel. Downloads. 031-70040-100T PDF Customer Drawing (Size: 71 kb) 031-70040-100T STP 3D Model (Size: 102 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
SMPM Male PCB Edge Launch Connector, FD 3285-6001. Discover and optimize RF performance for cutting-edge applications. Check Inventory. Register. Log in. Compare Products List. ... RF Series SMPM : Electrical Frequency 40 GHz ...
SIAL - High Performance PCB connectors - Amphenol Socapex
SIAL is a modular high-density interconnection system developed by Amphenol Socapex for use in severe environments, such as commercial and military aerospace and C5ISR applications. This hybrid connector is designed to work with thermal clamps and exceeds MIL-DTL-55302 requirements, making it a robust and reliable technology. SIAL comes in 13 different arrangements with 18 to 392 contacts.
BNC to F-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to F-Type Adapters designed for radio frequency applications. BNC to F-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality.
Extreme RF Cable Assemblies - SV Microwave
SV offers a complete line of fixed length, high frequency cable assemblies utilizing SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM connectors on flexible Ø.047 and Ø.085 cable types. SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!
D38999 | Amphenol Global Search | Amphenol
D38999 Series III PCB Connectors - Amphenol Aerospace Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts ...
Coaxial Contacts | Products | Amphenol Aerospace
Micro HDAS - High Performance PCB Connector Power Products. High Power Connectors ... II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements.
2.92mm Female PCB Edge Launch Connector, 4 Leg
A 2.92mm Female PCB Edge Launch Connector, 4 Leg 1521-00002 by SV Microwave. This 2.92mm series connector can provide consistent performance. Check Inventory. Register. Log in ... RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch ...
AE-AN-TR-016 - TR MULTICOAX SERIES - ANATOMY OF TR
Shown to the right is a TR Multicoax connector with the parts labeled. Below is some more in-depth information about the labeled pieces. • Stiffener Block (a.k.a Board Stiffener)- o Presses into underside of the PCB o Tooling details for use are included in the TR Footprint o Provides mechanical support for PCB o Must be ...
1mm RF Series Technical Specifications - SV Microwave
PCB Connectors. Cable Assemblies. Conformable Cable Assemblies; Flexible Cable Assemblies. Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters. VITA. Contacts and Connectors; ... 1.00mm RF Series. The 1mm connector was designed for mode-free operation through 110GHz. The interface uses a mostly air-dielectric with a ...
F-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to SMB Adapters designed for radio frequency applications. F-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Extraction and Insertion Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Extraction and Insertion Tools designed for radio frequency applications. Our Extraction and Insertion Tools feature all industry standard connector interfaces in between-series and in-series designs.
TFLEX405 | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. SMA Straight Plug toSMP Straight Plug, TFlex405. 095-902-581-XXX: SMA Straight Plug to SMP Right-Angle Plug, TFlex405.
connector | Amphenol Global Search | Amphenol
RF Connectors - SV Microwave Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. ...