Search Results for rf connector to pcb
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1521-60070. Get more information here!
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143 STP 3D Model (Size: 395 kb ) 901-143 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640-1010 STP 3D Model (Size: 1599 kb ) 031-5640-1010 PDF Customer Drawing (Size: 209 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Torque Resistant Edge Launch RF PCB Connectors . NanoRF VITA 67.3 Connector System . 30° Solderless PCB Compression Mount Connectors . Reflow Stable Multiport PCB Connectors . 75 Ω VITA 67.3 SMPM Contacts . Space Attenuators . Secure Locking R/A Cable Connectors . SMP/SMPM Fixed Bullets .
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-6RFX PDF Customer Drawing (Size: 122 kb) 901-143-6RFX STP 3D Model (Size: 372 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-143-6RFX HFSS 3D Comp Model (Size: 13862 kb )
Male Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.
RF Connectors for Military QPL Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
SMA PCB End Launch Jack 50 Ohm | 132414 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132414 STP 3D Model (Size: 387 kb ) 132414 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NCRP-PCB-8 STP 3D Model (Size: 256 kb ) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
3D Models - Document Library - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
RF Switch PCB Through Hole Right Angle Jack 50 Ohm
RF Connector RF Switch PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-10416 PDF Customer Drawing (Size: 471 kb) 901-10416 STP 3D Model (Size: 1531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
Amphenol RF AUTOMATE Type A Mini-FAKRA Connector Series Datasheet
%PDF-1.6 %âãÏÓ 876 0 obj > endobj 954 0 obj >/Filter/FlateDecode/ID[90839173DD822F488F71FD0325322412>]/Index[876 108]/Info 875 0 R/Length 270/Prev 481548/Root 877 ...
FAKRA Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; 1.0-2.3 to BNC Cable Assemblies; ... Available in a variety of PCB and cable-mount configurations; Stamped & formed construction for fully automated cable termination;
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
Document Library - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203 3D Model (Size: 1099 kb ) 132203 PDF Customer Drawing (Size: 219 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203 HFSS 3D Comp Model (Size: 28710 kb ) 132203 HFSS 3D Comp Model (Size: 6648 kb ) Product Life Cycle.
High Frequency D38999 Contact Cable Assemblies - SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.