Search Results for rf connector to pcb
High Performance PCB connectors - Amphenol Socapex
Amphenol Socapex offers a wide range of board-to-board (PCB) & board-to-cables connectors. Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions. ... Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we ...
132136 | Amphenol Global Search | Amphenol
132194 | Amphenol Global Search | Amphenol Description. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Part Status. Active. Product Specifications. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112514 PDF Customer Drawing (Size: 74 kb)
MMCX Straight PCB Plug Through Hole 50 Ohm | 908-21103 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 908-21103 PDF Customer Drawing (Size: 176 kb) 908-21103 IGS 3D Model (Size: 327 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 112516 PDF Customer Drawing (Size: 68 kb)
SMA Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
The SMA Female Solderless PCB Edge Launch Connector, 2 Hole 2921-61674 was designed and developed by SV Microwave. Check out the stock details. Check Inventory. Register. Log in. Compare products list ... RF Series SMA : Gender Jack (Female) Coupling Threaded : Orientation (Body) ...
BNC to Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Unterminated Cable Assemblies designed for radio frequency applications. BNC to Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight PCB Jack Through Hole 75 Ohm | 031-5329-72RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-5329-72RFX PDF Customer Drawing (Size: 106 kb) 031-5329-72rfx IGS 3D Model (Size: 474 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP Male PCB Surface Mount Connector, R/A, SB
SMP Male PCB Surface Mount Connector, R/A, SB 1211-40001. This PCB surface mount connector can perform various temperatures. Check Inventory. Register. Log in. Compare products list ... RF Series SMP : Gender Plug (Male) Orientation (Body) Right Angle ...
PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm. Downloads. 142261 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear ... - Amphenol RF
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 282139-75 STP 3D Model (Size: 697 kb ) 282139-75 PDF Customer Drawing (Size: 230 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 282139-75 HFSS 3D Comp Model (Size: 2264 kb )
2.4mm Female PCB Edge Launch Connector, 4 Legs
A 2.4mm Female PCB Edge Launch Connector, 4 Legs 1621-60050 is available through our distributors Digi-Key, Mouser, Newark, Farnell and more. Check Inventory. Register. Log in. Compare products list. Check Inventory. ... RF Series 2.4 mm : Mounting Type ...
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6293 PDF Customer Drawing (Size: 182 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series I connectors are lightweight, quick-coupling connectors used in the aerospace industry. Available in a variety of styles and finishes. ... PCB Connector Dimensions & Order Guide Insert Chart Insert Arrangements PCB Layouts Contact Information Service Ratings/Finishing Data 38999 Application Tools 38999 Assembly Instructions ...
F-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to SMB Adapters designed for radio frequency applications. F-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Attenuators - Amphenol RF
Amphenol RF offers a full range of N-Type Attenuators designed for radio frequency applications. Amphenol RF N-Type Attenuators feature all industry standard connector interfaces in between-series and in-series designs.
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 903-499J-51P2 PDF Customer Drawing (Size: 121 kb) 903-499J-51P2 STP 3D Model (Size: 457 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
30° Solderless PCB Compression Mount Connectors - SV Microwave
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!
Rectangular and Board Level Connectors - Amphenol Aerospace
HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered. HDB3/HSB3 Connectors Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. LRM - Line Replaceable Module ...
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.