Search Results for rf connector to pcb
RP-TNC to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC to N-Type Cable Assemblies designed for radio frequency applications. RP-TNC to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMPM Straight PCB Plug End Launch 50 Ohm | 925-127P-51P - Amphenol RF
RF Connector SMPM Straight PCB Plug End Launch 50 Ohm. Downloads. 925-127P-51P STP 3D Model (Size: 133 kb ) SMPM Connector Series Data Sheet (Size: 151 kb) 925-127P-51P PDF Customer Drawing (Size: 104 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Wi-Fi 6E PCB Antenna 30x7mm 1.37 mm cable | ST1225-10-401-A
Passive Wi-Fi 6E, PCB 30x7mm, Cable : OD1.37 x 100mm 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms Wi-Fi 6E PCB Antenna 30x7mm 1.37 mm cable | ST1225-10-401-A JavaScript seems to be disabled in your browser.
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
SMP to SMP Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP to SMP Cable Assemblies designed for radio frequency applications. SMP to SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX ...
RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
F-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to SMB Adapters designed for radio frequency applications. F-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105-11 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105-11 STP 3D Model (Size: 80 kb ) 262105-11 PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
LRM - Line Replaceable Module | Products | Amphenol Aerospace
PCB or Compliant termination (Backplane Connector) Typical standard arrangements of Digital (Brush) inserts – 80, 108, 152 & 180 pins Inserts for power, RF, fiber optic and high speed contacts are also available
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
D38999 Pin and Socket Contacts - SV Microwave
PCB Connectors; VITA Connectors. Cable Assemblies. Conformable; Flexible; VITA. Adapters. Between-Series; In-Series; Tee-Series. Components. Attenuator; Short; Termination. Tools. Removal Tools. ... SOSA™ Aligned high frequency RF contacts for D38999; Industry-trusted, standardized interfaces per MIL-STD-348; Size 8 contacts fit larger cable ...
New High Power PSMP Offers Ultimate Board to Board Solution - Amphenol RF
Amphenol RF PSMP connector series offers ideal solution for blindmate applications requiring high power. ... The PSMP has the exact same PCB footprint as the SMP, allowing for easy conversion of applications for higher power handling. PSMP interconnects are suitable for a wide range of board to board applications including base stations, ...
NEX10 to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 to N-Type Adapters designed for radio frequency applications. NEX10 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMPM Male PCB Thru-Hole Connector, SB - SV Microwave
SV Microwave introduced the SMPM Male PCB Thru-Hole Connector, SB 3211-40140. Check out the detailed features and technical specifications! Check Inventory. Register. Log in. Compare products list. ... RF Series SMPM : Orientation (Body) Straight : Gender ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 142144 STP 3D Model (Size: 88 kb ) 142144 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC to Mini-SMB 75 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA to SMA Cable Assemblies designed for radio frequency applications. FAKRA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Cable Assemblies designed for radio frequency applications. MCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Surface Mount 50 Ohm. Downloads. 252149 PDF Customer Drawing (Size: 27 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9224 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45069-1. Downloads. 902-9224 PDF Customer Drawing (Size: 284 kb) 902-9224 STP 3D Model (Size: 766 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: