Search Results for rf connector to pcb
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112123 PDF Customer Drawing (Size: 856 kb)
D38999 Series III PCB Connectors - Amphenol Aerospace
D38999 Series III PCB Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Brian Antalek Product Manager +1 (607) 563-5318 bantalek@amphenol-aao.com Description: Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with ...
All Products | Markets | Amphenol
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types. ... SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to ...
Model 480C02 | PCB Piezotronics
Electrical Connector (Input, sensor) BNC Jack: BNC Jack: Electrical Connector (Output, scope) BNC Jack: BNC Jack: Electrical Connector (External Power, DC) 3.5 mm Diameter Miniature Jack: 3.5 mm Diameter Miniature Jack: Electrical Connector (Battery Charger) #722 Switchcraft Jack #722 Switchcraft Jack: Size - Depth: 4 in: 10 cm: Size - Height ...
Model 221B01 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 1/4-28 Female: 1/4-28 Female * All specifications are at room temperature unless otherwise specified. Accessories. Optional: ... PCB ® manufactures ...
for Printed Circuit Board Applications
board. The guide that follows is for application of cylindrical connectors on rigid printed circuit boards and also applies if a flex print assembly or other optional is being used. Engineers working on those PCB or flex print applications requiring rectangular connectors are encouraged to refer to page 46-48 and ask for Amphenol Rect-angular ...
Sensors for Condition Monitoring | PCB Piezotronics
Choose PCB for your Industrial sensor needs. Find, compare, and shop sensors and accessories online. Call 800.828.8840 or click here to request a quote. ... Cables & Connectors. For Machinery Health Monitoring. Electronics. For Machinery Health Monitoring. Enclosures. Portable Vibration Calibration. Systems. Pressure Transducers.
STRAIGHT PCB TERMINATION ONE METAL SHELL CONNECTORS - Amphenol CS
strai ght PCB, on eshel l connectors Specifications • Connectors according to MIL C24308 • UL File: E232356 Standard plating thicknesses • gold flash • 0.4µm (15µ") gold • 0.76 µm (30µ") gold Mechanical Data Mating and unmating force Unit: kg ( lb) No. of Cts Mate (max) Unmate (min)
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
Triaxial Mounting Bases: Model Number Dimensions Material Mounting via Accel Fasteners Max. Hex Style; 080B16: 0.37 in (9.4 mm) cube: Anodized aluminum: 10-32 thread
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 172142 PDF Customer Drawing (Size: 39 kb)
SIHD - High Performance PCB connectors - Amphenol Socapex
The Amphenol SOCAPEX SIHD is a highly durable monolithic PCB connector designed for use with thermal clamps in harsh environments. Its robust technology is perfect for applications in both commercial and military aerospace, as well as C5ISR. The SIHD connector offers lateral displacement of +-0.25 mm, making it highly reliable and easy to maintain with repairable contacts.
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
BarGuide Power Connectors - Amphenol CS
BarGuide® connectors are available with press-fit PCB tails for mounting on both circuit boards and busbars. Available in 3.0mm and 6.0mm diameter pins. The connectors provide a wide current carrying capacity from 65 to 140Amps, based on specific pin size. Vertical design are available for parallel/mezzanine applications. ...
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
N-Type Jack to PSMP Plug Adapter 50 Ohm Straight - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
Amphenol Assembletech
Network Cable Assy; MHL; RF Coaxial; ... Riser card cable: Product Description: Riser Cable Assembly Series: Riser card Signal Wire Size: 30-34AWG Plating: connector Au 30u" or others Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 Riser card cable. Product Description: Riser Cable ...
USB Connectors | Products - Amphenol
While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug. Amphenol Communications Solutions Rugged USB 2.0 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. ...
RF Cables - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
In-line ICP® Charge Converters | PCB Piezotronics
In-line ICP® Charge Converters For Conditioning Charge Mode Piezoelectric Sensors. In-line ICP® charge converters play a vital role in converting high impedance charge mode piezoelectric sensor signals into low impedance voltage signals, facilitating input to readout, recording, and analysis instruments.