Search Results for rf generator
N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 172214 PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172214 STP 3D Model (Size: 340 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172316 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
RF Connector RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm. Downloads. 031-6876 PDF Customer Drawing (Size: 261 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Optimize Space and Increase Bandwidth with Multi-Port Mini-FAKRA ...
Optimize Space and Increase Bandwidth with Multi-Port Mini-FAKRA Breakout Cables. Amphenol RF is pleased to expand its cable assembly portfolio with fixed length AUTOMATE Type A Mini-FAKRA quad-port jack to (4) SMA plugs or jacks designed on low loss TFC-302LL cable. These pre-configured assemblies provide a highly flexible end-to-end solution allowing PCB to device connections without tooling ...
BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm. Downloads. 112580 PDF Customer Drawing (Size: 82 kb) 112580 STP 3D Model (Size: 1018 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6481A1-N/3GT3G-.085-50:
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 3 M 12G
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 3 M 12G (118.11 Inches)
Discover Your Next RF Solutions With New Amphenol RF Website
The new Amphenol RF site continues to provide users with the most comprehensive catalog of product information in the industry while expanding to offer improved functionality. The newly redesigned site allows for users to easily navigate through product, application and market related information. Utilizing advanced search capabilities and ...
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 JavaScript seems to be disabled in your browser.
SMB PCB End Launch Jack 50 Ohm | 142311 - Amphenol RF
RF Connector SMB PCB End Launch Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
射频同轴触头 - 高速触头 | Amphenol Socapex
在需要高频传输的射频应用中,Amphenol Socapex 的射频同轴触头是一个极佳的选择。这些触头可处理高达 65GHz 的频率,是市场上频率最高的选择。此外,它们还有 8、12 和 16 等多种尺寸,因此您可以选择最适合您需要的一款。射频同轴触头的突出特点之一是能够承受恶劣的环境。
BA1012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 144-162, 2.1dBi, N Female
12G SDI BROADCAST SOLUTIONS - Amphenol RF
Amphenol RF’s line of 12G BNC, HD-BNC and MCX products are optimized for 4K UltraHD broadcast video, providingfully intact signal transmissionon a single channel. These connectors are designed for 12G-SDI video applications, and come in a varietyof PCB mounting and cable terminations.Peak performancecan be reached when Amphenol RF 12G ...
F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm
RF Connector F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm. Downloads. 222144 PDF Customer Drawing (Size: 37 kb) 222144 STP 3D Model (Size: 746 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
CP002011 | Amphenol Global Search | Amphenol
Raptor is designed to provide partial discharge free performance at an operating voltage of 2.0KV AC (rms) at 35,000 ft, making it ideal for applications such as batteries, generators, motors & power distribution units. It is ideal for termination of screened HV power cables in Aerospace applications. Raptor is based on existing proven Amphenol ...
RF ValProbe® II
The Kaye RF ValProbe II integrates breakthrough RF Mesh technology with enhanced technology thermal validation in situ loggers.The Kaye RF ValProbe II loggers operating range of -40°C to +60°C and temperature sensor range of -200°C to +200°C make them ideal for real-time RF validation and monitoring of environmental chambers,
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm BNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm | 000-68175-1003 JavaScript seems to be disabled in your browser.
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack Through Hole 50 Ohm. Downloads. SMP-MSFD-PCT PDF Customer Drawing (Size: 121 kb) SMP-MSFD-PCT STP 3D Model (Size: 88 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSJ-C01-0 PDF Customer Drawing (Size: 95 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm C Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
UG-556B/U N-Type Straight Clamp Jack RG-58 RG-141 Times ... - Amphenol RF
Alias: 35275: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...