Search Results for rf generator
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1 ... - Amphenol RF
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 200 mm (7.87 Inches)
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm K Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01W1 PDF Customer Drawing (Size: 357 kb) 2FA1-NKSP-C01W1 STP 3D Model (Size: 1172 kb ) Product Life Cycle. Product Life Cycle; Part Status:
Protimeter Aquant | RF Moisture Meter | Surveymaster Sister Product
The Protimeter Aquant (non-invasive) is the sister product to the Surveymaster and helps you locate moisture quickly in a wide range of materials with a RF measurement system unique to Protimeter. This system allows you to detect moisture up to ¾” (20mm) below and behind the surface in the most efficient way possible.
CUSTOMER OUTLINE DRAWING - Amphenol RF
amphenol rf www.amphenolrf.com date 09-nov-16 engineer viji k material see notes date 09-nov-16 drawn viji k finish drawing no. 95-902-463-xxx item no. 95-902-463-xxx part no. 95-902-463-xxx ins. loss : ____ db max other vswr : ____ max x hi-pot : 750 vrms x frequency : dc to 18 ghz x continuity design requirements: length table part number ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
"amphenol rf, 95fjzfpzahxxxx and date code" connector a connector b interface per din 72594-1 series: fakra jack interface per 349-50688 series: fakra plug heat shrink tube typ(2) scale 0.300 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm MMCX Straight Receptacle Jack Round Post Thread-in 50 Ohm | 262142 JavaScript seems to be disabled in your browser.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm B Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NBRP-PCB-1 STP 3D Model (Size: 1970 kb )
Mini-UHF Jack to TNC Plug Adapter 50 Ohm Straight | 242197 - Amphenol RF
Mini-UHF Jack to TNC Plug Adapter 50 Ohm Straight
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight Bulkhead
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ARC. Downloads. 082-6556 PDF Customer Drawing (Size: 130 kb) 082-6556 STP 3D Model (Size: 374 kb ) 082-6556 STP 3D Model (Size: 379 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | 901-294 - Amphenol RF
SMA Jack to N-Type Plug Adapter 50 Ohm Straight
TNC Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ... - Amphenol RF
RF Connector TNC Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm. Downloads. 122246-12 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm | 112359
RF Connector BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
RF Connector F-Type Right Angle PCB Plug Through Hole 75 Ohm F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 JavaScript seems to be disabled in your browser.
SMA Panel Mount Jack 4-Hole Flange Crimp RG-55 RG-142 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132254 PDF Customer Drawing (Size: 42 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BMB RF Series Technical Specifications - SV Microwave
SV Microwave’s BMB pin and sockets are standard for D38999 connectors. It operates with 50 ohms of impedance and can deliver superior performance up to 22 GHz. The high performance BMB RF series offers 500 mating cycles, these are ideal for Embedded System applications.
PRELIMINARY ISSUE - amphenolrf.com
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Uniform Temperatur Referenz - KAYE
Passive device – no electronics; Plate uniformity - + 0.1°C Steady State; RTD Accuracy - + 0.1°C; Can be mounted near measurement point minimizing thermocouple runs (jet engine test cells)
Power Safe - Amphenol Aerospace
- RF and fiber optics expertise Strong expertise in high-speed signals - 3D EM simulation software & EM models - Time Domain and frequency domain Focus on materials expertise and manufacturing techniques to produce faster, smaller and stronger products - Advanced technology research and development: polymers, metals, platings, resins ...