Search Results for rf generator
RF Cables - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
N-Type Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 JavaScript seems to be disabled in your browser.
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/55-4502 RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved. Downloads. Assembly Instructions C55 (Size: 16 kb) 901-101-15 PDF Customer Drawing (Size: 83 kb) 901-101-15 STP 3D Model (Size: 1445 kb )
Tools - SV Microwave
Stay at the forefront of RF connector technology, offering a reliable choice for precision, ease of access, and seamless connections. Removal Tools . Grid List. Filters. per page. Part # 500-80-014 3mm Bullet Removal Tool Available Inventory: 21. 500-80-014. 3mm Tool 500-80-014. Add to compare list ...
RF Low Loss Cable Assemblies with Strain Relief Boot
RF Low Loss Cable Assemblies with Strain Relief Boot. SV Microwave released a new line of strain relief cable assemblies that feature a molded boot to protect the sensitive cable termination area and allow for more flexibility and peace of mind. Additionally, these cable assemblies feature SV's Ø.087" Low Loss cable type that provides slightly ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-144J-51PT STP 3D Model (Size: 66 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51PT PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
UG-646/U UHF Plug to UHF Jack Adapter Non-Constant ... - Amphenol RF
UG-646/U UHF Plug to UHF Jack Adapter Non-Constant Impedance Right Angle
8-Channel 160 MSPS 14-bit Analog Input A/D Connector
The ADC-8CH-160M-14 supports an onboard programmable sample clock generator as well as an external reference input. Multiple ADC-8CH-160M-14 can be synchronized to increase the number of input channels through the use of trigger input/output signals directly under the control of the FPGA. ... Removes bulky RF cabling; Removes costly development ...
WIND TURBINE CONDITION MONITORING & ASSESSMENT - PCB
Generator. Blades. Coupling. LOW COST . ICP ... is RF-transferred between the moving and static component - no brushes or wires required. This method guarantees an absolute maintenance-free continuous operation and accurate transmission when the unit is powered up. RECEIVING UNIT.
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
SMA Contact Crimp Tool M22520/2-01. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Terminator Jk 50 Ohm Without Chain | 132361 - Amphenol RF
SMA Terminator Jack 50 Ohm Without Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
RF Connector Tools - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Automotive Sensors | EV/HEV Battery
Thermometrics Epoxy-Coated Type NKI of Noise Immune Thermistors are newly developed, consisting of a noise immune NTC thermistor with an integrated radio frequency (RF) decoupling function, providing protection from electromagnetic interference (EMI) at the component level over a wide frequency range.
RP-SMA Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector RP-SMA Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm RP-SMA Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 901-10782 JavaScript seems to be disabled in your browser.
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 JavaScript seems to be disabled in your browser.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square Flange ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq flange High Frequency 0.010 Pin. Downloads. 901-10511-1 STP 3D Model (Size: 382 kb ) 901-10511-1 PDF Customer Drawing (Size: 228 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-1 HFSS 3D Comp Model (Size: 6408 kb ) Product Life Cycle.
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 031-326-RFX JavaScript seems to be disabled in your browser.
FAKRA Sleeve RG174 RG188 RG316 | 923-40296 - Amphenol RF
RF Connector FAKRA Sleeve RG174 RG188 RG316. Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
Utilize Waterproof Reverse Polarity SMA Bulkheads in ... - Amphenol RF
Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity bulkhead jacks. The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated. This makes them ideal for applications in demanding environments where the ...