Search Results for rf generator
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 250 mm ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-316 50 Ohm 250 mm (9.84 Inches)
75 Ω D38999 Circular RF Cable Assemblies - SV Microwave
When to Use 75 Ohm RF Cable Assemblies. High performance true 75 Ohm video connections are critical when high definition video feeds from camera to receivers are needed. Unlike many video cables which use 75 Ohm cables and standard 50 Ohm connectors, SV’s D38999 contacts have a true
Whip Antennas ML 1-ZR/160/BBMU/... - AMPHENOL PROCOM
VSWR 4000 Analyser with built-in signal generator and graphic display range of measurement 30-2700 MHz. Related products. Compact Combiners. ... RF Multiplex Filters portfolio by Amphenol Procom consist of quality Triplex Filters and Quadroplex Filters with high performance. Learn more here.
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
A-SERIES The A-Series of high voltage connectors are small, lightweight, and come in a variety of configurations. This high performing connector series perfectly handles the varying demands of high voltage test equipment, ionizers, ESD simulators and
SMB PCB Cable Terminator RG-405 0.086-inch Conformable 50 Ohm - Amphenol RF
RF Connector SMB PCB Cable Terminator RG-405 0.086-inch Conformable 50 Ohm. Downloads. 142313 PDF Customer Drawing (Size: 50 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 24 inches ...
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 24 inches (610 mm)
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCT-5T PDF Customer Drawing (Size: 345 kb) SMP-MSLD-PCT-5T STP 3D Model (Size: 95 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code FAKRA 2 Compatible
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 172211 PDF Customer Drawing (Size: 80 kb) 172211 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172174 STP 3D Model (Size: 377 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 172173 PDF Customer Drawing (Size: 244 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack Through Hole 50 Ohm. Downloads. SMP-MSFD-PCT PDF Customer Drawing (Size: 121 kb) SMP-MSFD-PCT STP 3D Model (Size: 88 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
N-Type Straight Solder Plug RG-401 0.250-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172139 PDF Customer Drawing (Size: 42 kb) 172139 3D Model (Size: 356 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
Alias: UG-176/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Assembly Instructions - Document Library | Page 4 - Amphenol RF
Amphenol RF Automotive Solutions Overview. Industry 4.0 Solutions Guide. 12G SDI Broadcast Solutions Brochure. View as Grid List. Page. Page Previous; Page 1; Page 2; Page 3; You're currently reading page 4; Page 5; Page Next; Sort By: Set Descending Direction. 349-50784 Assembly ...
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 222199-10 STP 3D Model (Size: 1042 kb ) 222199-10 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Safeguard Your System Against Salt Spray with Corrosive-Resistant RF ...
Amphenol RF is pleased to introduce a line of safe and sustainable radio frequency connectors and coaxial adapters with enhanced durability. These robust interconnect are available in environmentally friendly, cadmium-free tin nickel plating for extreme exposure settings. The extra layer of protection this plating provides ensures reliable RF ...
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112182 PDF Customer Drawing (Size: 71 kb) 112182 STP 3D Model (Size: 608 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
BNC Straight Crimp Plug Belden 89292 75 Ohm | 112585 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 89292 75 Ohm
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG ... - Amphenol RF
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 18 Inches (457 mm)
RP-SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193RP - Amphenol RF
RF Connector RP-SMA Straight Crimp Plug RG-178 RG-196 50 Ohm RP-SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193RP JavaScript seems to be disabled in your browser.