Search Results for rfid range
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3. Minimum design range, documented testing 0°C to 50°C. Assembly Accuracy Specifications Application Guide Users can download Application Guide AAS-916-127 at the ...
Technical Resources | Fiber Optic White Papers | Catalogs
AFSI has a number of Technical Resources available including fiber optic white papers and a number of catalogs available for download.
P319 50/200kHz, 600W, Low Profile, M&M Transducer, DT
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
FLS710N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si
SS24M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs REQUEST A QUOTE SS24M2N Socket Contact, Stamped, Size 16, Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ; Search. Search. ... External Antenna LoRa & RFID 868MHz ST0626-41-302-B. External Antenna 2400-2500 5150-5825 MHz ST0228-40-501-A.
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
External Antenna LoRa & RFID 915MHz ST0628-30-001-A I Bar Antenna 698-960 1710-2170 2300-2690 MHz RP-SMA Plug ST0330-31-502-A External Antenna 2400-2500MHz 4900-5825MHz ST0226-41-301-B
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142152 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance
NovaSesor Fuel Particulate Sensors - GPF/DPF
NovaSesor Fuel Particulate Sensors - GPF/DPF
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
B60 50/200kHz, 600W, 20° Tilt, Raymarine A, DT - AIRMAR EMEA
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
External AntennaLoRa & RFID 915MHz ST0626-41-301-B External Antenna 617-960MHz 1427-2690MHz3300-5925MHz ST0426-31-301-B I Bar Antenna 698-960 1710-2170 2300-2690 MHz SMA Plug ST0330-31-002-A