Search Results for rfid range
AMC4 Straight PCB Jack Surface Mount 50 Ohm | A-4JA - Amphenol RF
RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
14 - Amphenol Sine
Temperatur range-40°C...+100°C IP degree ÎEC 60529 IP 68 Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N mechanical operation IEC 60512-9-1 >500 material housing Zinc die cast, nickel plated dielectric material Thermoplast sealing material Chloroprene contacts silver or gold plated, please order contacts ...
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-71000-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 500 mm
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 500 mm (19.68 Inches)
Mini-SMB PCB Through Hole Straight Jack 75 Ohm | 903-512J-71P - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Straight Jack 75 Ohm
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
RF PCB CAPABILITIES - SV Microwave
Invotec manufactures a comprehensive range of multilayer, HDI, sequential lamination, flex and rigid-flex PCBs using a variety of advanced materials, finishes and technologies to meet exacting customer specifications. Amphenol SV Microwave is a world leader in the RF/ Microwave industry. We design and manufacture
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
temperature range: -40°c to +100°c protection: ip68 (mated condition) mating cycles: >500 2) electrical data: current (max): 16a voltage (max): 400v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: nylon pa 6.6 insulation insert: nylon pa 6.6, ul 94/v-0 contact: silver plated
Crosstalk - Amphenol Ardent Concepts
Frequency Range DC to 70 GHz Return Loss1-18 dB through 70 GHz Insertion Loss2-1.5 dB through 40 GHz, -3 dB through 70 GHz Crosstalk -70 dB through 70 GHz Impedance1 50 Ω +/- 2.5 Ω Phase Matching +/- 2 ps standard Specifications Insertion Loss Return Loss Footprints Crosstalk Any distribution of data without the written
RF Adaptor - Amphenol Antenna Solutions
Frequency Range DC-6 GHz VSWR ≤ 1.10 IM3 (2x20W) ≤ -160 dBc Insulation Resistance ≥ 5,000 MΩ Dielectric Withstanding Voltage (50 Hz at sea level) ≤ 2500 V RMS Insertion Loss ≤ 0.05*√f Impedance 50Ω Environmental Characteristics Storage & Operating Temperature Range -40° C to +85° C Reference Standard IEC 61169-54 & IEC 61169-4
Crimp Tool | CTL-11 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. frequency range: dc - 0.3 ghz 3. mechanical: a. durability: 500 cycles min. b. temperature range: -65$ c to 165$ c 4. packaging: a. package connector as per routing instructions. b. marking: packaging to be marked "amphenol rf,182100, and date code" 1. crimped ferrule hex crimp size .213" 2. crimped contact pin hex crimp size .068" recommended
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A
SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm
RF Connector SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm
QSFP-DD 200G Active Optical Cable - Amphenol
Amphenol QSFP DD to QSFP DD 200G Active Optical Cable assemblies increase the number of lanes from 4 to 8 and double the port density as compared to 100G QSFP28 AOC. The QSFP DD AOCs operate up to 25Gb/s NRZ modulation and provide solutions up to 200Gb/s
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-10028-RFX - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-316DS 50 Ohm