Search Results for rg-180 crimp die foramphenol 282138-75
L-1107-A.fm - Amphenol Aerospace
Crimp shield crimp sleeve using tool and dies listed in table on back. Nut must rotate freely after crimping shield crimp sleeve. F 1. Slide rear insulator on Expander Tool Amphenol P/N 11-10136, or locally fabri- ... M17/095-RG-180 or RG-195A/U 1 M22520/2-01 M22520/2-31 M22520/5-01 M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or ...
7.5mm agl | Amphenol Global Search | Amphenol
RF Connector MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm ... 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm | 282138-75 - Amphenol RF ... Amphenol RF RF Connector 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A ...
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252119-75 - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm. Downloads. 252119-75 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 252103-75 PDF Customer Drawing (Size: 35 kb) 252103-75 STP 3D Model (Size: 196 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm ...
RF Connector TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... T6421E1-ND3G-179U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden ...
tnc | Amphenol Global Search | Amphenol
1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm | 282138-75 - Amphenol RF ... Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20004) Hex Cavity Dimensions are 0.068, 0.128, 0.178 ... RF Connector TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 031-6140 JavaScript seems to be ...
Assembly Instructions-C11 Amphenol Type N
and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. outer ferrule contact body assembly Amphenol Connector Cable Strip Dimensions, inches (mm) Hex Crimp Data Number Type RG-/U ab cCavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944‡ Tool No.
Assembly Instructions-C26 Amphenol BNC
* for pneumatic crimp tool 227-60, use die sets indicated in this column. outer ferrule bushing male contact plug body assembly used with RG-62, 71, 210 cable only Assembly Instructions-C26 Amphenol® BNC For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown.
112516 | Amphenol Global Search | Amphenol
BNC Straight Crimp Jack Belden 1505A AT&T 734 75 Ohm 112973. BNC Straight PCB Jack Through Hole 75 Ohm 031-70532. ... BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated 031-5959-RFX. BNC Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-80905. ... Tool Frame with Die Set, Hex Cavity ...
1.0-2.3 Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
1.0-2.3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 282102 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 102-909-04 1.0-2.3 Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-233-01
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222117 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222117 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug RG-6 75 Ohm | 031-70000 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. Assembly Instructions C31 (Size: 15 kb) 031-70000 PDF Customer Drawing (Size: 125 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material:
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112123 PDF Customer Drawing (Size: 856 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 112123 3D Model (Size: 259 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121BA-ND3G-59U-75: Body Finish:
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222119 PDF Customer Drawing (Size: 72 kb) 222119 STP 3D Model (Size: 410 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
1.0-2.3 Straight Crimp Plug RG-179DS RD-179 75 Ohm
RF Connector 1.0-2.3 Straight Crimp Plug RG-179DS RD-179 75 Ohm. Downloads. 282103-75 PDF Customer Drawing (Size: 77 kb) 282103-75 STP 3D Model (Size: 266 kb ) Crimp-Crimp with Insulator and Spacer Assembly Instructions (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222118 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Not Applicable: Contact Material:
LP-597331-735 | Amphenol Global Search | Amphenol
Search Results for lp-597331-735 F-Type Connectors - RF Connectors | Amphenol RF Amphenol RF’s F-Type is a 75 ohm product designed for a wide range of coaxial cable with 0.022-0.042 in. diameter center conductors, and complies with a 3/8-32 thread specification. ... contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine ...
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122117 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 122117 PDF Customer Drawing (Size: 43 kb) 122117 STP 3D Model (Size: 576 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121E1-ND3G-179U-75: Body Finish: Nickel: Body Material: