Search Results for rg58 asic
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122274: Product Specifications. Alias: T1141A1-ND3G-1-50: Body Finish: White Bronze: Body Material: Brass:
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182110 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-58SP PDF Customer Drawing (Size: 236 kb) 083-58SP STP 3D Model (Size: 366 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182100 PDF Customer Drawing (Size: 215 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable - SV Microwave
SV Microwave has released the SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable M39012/55-3028 with threaded coupling. Explore now!
N-Type to SMA Cable Assemblies - Amphenol RF
N-Type Straight Plug to SMA Straight Plug RG-58 50 Ohm 72 inches 095-902-525-072. View Details. Add to Parts List Add to Compare. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 24 inches 095-902-526-024. View Details. Add to Parts List Add to Compare.
TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122140 STP 3D Model (Size: 578 kb ) 122140 PDF Customer Drawing (Size: 59 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm ...
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 Z Key Code; FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 Z Key Code. In stock. 3FA1ENZRJ-C04E3. Find In Stock & Buy Now.
Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C15 (Size: 140 kb) 000-53150 PDF Customer Drawing (Size: 127 kb) 000-53150 IGS 3D Model (Size: 1550 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53150: Body Finish:
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6923 STP 3D Model (Size: 561 kb ) 031-6923 PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Geflochtene Kabel RG 58 A/U-L FME Cables - AMPHENOL PROCOM
Das verwendete RG 58 Koaxialkabel ist eine spezielle PROCOM Entwicklung mit einer für RG 58-Typen Koaxialk- abel äußerst geringen Dämpfung (unter 0.5 dB pro m bei 900 MHz) für RG 58 sowie einer sehr präzisen 50 Ω Impedanz- charakteristik. Alle Kabel werden unter ständiger automatischer Kontrolle produziert, um die hohe Qualität sicher ...
BNC Male Compression for RG-58. - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
BNC to BNC Cable Assemblies - Amphenol RF
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 900 inches 115101-19-900. View Details. Add to Parts List Add to Compare. BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 36 inches 115101-01-36.00. View Details. Add to Parts List Add to Compare.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 Extreme ...
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 Extreme Exposure. Downloads. 031-6923 STP 3D Model (Size: 561 kb ) 031-6923-EE PDF Customer Drawing (Size: 142 kb) Amphenol RF Extreme Exposure Solutions (Size: 863 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield. The jacket material is flame retardent. All used materials are free of halogens. ECE R118.02 approved cable. Specifications. Electrical; Model: RG 58 A/U-XLL: Velocity Factor:
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Buy 1.5ft Amphenol CO-058SMABNC0-001.5 Cables Direct from the Factory at Cables on Demand. RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 …
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-2-RFX PDF Customer Drawing (Size: 145 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
RP-SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132113RP PDF Customer Drawing (Size: 118 kb) 132113RP STP 3D Model (Size: 351 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
FME Connectors - Amphenol RF
It is primarily used with RG-58 coaxial cables. Features and Benefits. Crimp assembly providing easy installation; Between series adapters available; Applications. Telecommunications; Wireless; Related Products. FME Adapters . FME Connectors Specifications. Electrical. Items; Impedance: 50 Ohm: Frequency Range: DC - 200 MHz: Environmental.