Search Results for rg58 asic
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors.
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172316 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 901-9531-2SF PDF Customer Drawing (Size: 249 kb) Assembly Instructions C53 (Size: 24 kb) 901-9531-2SF STP 3D Model (Size: 378 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122108RP-10 PDF Customer Drawing (Size: 38 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
132384 | Amphenol Global Search | Amphenol
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132284. SMA PCB End Launch Straight Jack Bulkhead 50 Ohm 132384. SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Nickel Plated 132113N. SMA Straight Crimp Jack RG-316DS Rear Bulkhead 50 Ohm IP67 901-10743.
NMO Style Mounts - PCTEL
Applications. These durable NMO antenna mounts are suitable for use in a wide variety of mobile applications including public transportation, construction vehicles, service vehicles, public safety, mining, agriculture, and other commercial and industrial applications.
Cable Assemblies - SV Microwave
SV Microwave introduces state-of-the-art cable assemblies with conformable, flexible, and VITA options. With over 50 years of expertise, our cable assemblies ensure excellent electrical performance from DC to 67 GHz.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122274 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1141A1-ND3G-58U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
TNC Right Angle Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to)
FAKRA Cable Assemblies| Amphenol RF | Page 9
RG-58 52 items; TFC 302LL 24 items; Times LMR-195 39 items; Cable Assembly Series & Gender. AMC Plug to FAKRA Plug 36 items; AMC4 Plug to FAKRA Plug 6 items; FAKRA Jack to FAKRA Jack 24 items; FAKRA Jack to FAKRA Plug 12 items; FAKRA Jack to RP-TNC Plug 13 items; FAKRA Jack to SMA Jack 14 items;
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
FAKRA to SMA Cable Assemblies - Amphenol RF
FAKRA to SMA on RG-58. Part Number. Description. 095Z820 -163 YYY. FAKRA Straight Jack to SMA Straight Jack, Z Code. 095Z820-164-YYY. FAKRA Straight Plug to SMA Straight Jack, Z Code. 095Z820-165-YYY. FAKRA Straight Jack to SMA Straight Plug, Z Code. 095Z820-166-YYY.
FME Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector FME Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 192102T PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PIEZOELECTRIC FORCE RINGS - PCB
For longer duration events, PCB recommends use of a DC coupled or extended discharge time constant (DTC) signal conditioner . to improve the low frequency roll off for calibration purposes and for sensor usage in slower events, such as process monitoring applications.
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield. The jacket material is flame retardent. All used materials are free of halogens. ECE R118.02 approved cable.
112116 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112116.dwg Author: gary Created Date: 4/5/2003 6:16:03 PM