Search Results for rht-2-i-1-s
Antenas omnidireccional S.EFX-360 - amphenolprocom.com
0 dBd (2.2 dBi) ROE: 1.5:1: Protección Antiestática: Todas las piezas metálicas con conexión a tierra DC (el conector muestra un cortocircuito DC) Mecánico ES; Elementos Radiantes: Tubo de latón de 11 mm de diámetro: Conexión(s) N(f) en el cable RG213 / U de 500 mm: Alimentación Del Radiador:
Hỏi đáp - Amphenol Socapex
Đối tượng. Tất cả câu hỏi; Về Amphenol Socapex; Sản phẩm; Giới thiệu về đầu nối PCB; Giới thiệu về các giải pháp kết nối Fiber Optics
PROTIMETER
Protimeter DigitalMini Pagina 1 1 Veiligheidsoverwegingen De Voorzorgsmaatregelen voor de WME-pinnen - Pin Moisture-meetpennen zijn uiterst scherp en het instrument moet met de nodige zorg worden behandeld. De pinnen moeten worden afgedekt met de dop die bij het apparaat is geleverd wanneer de functie niet in gebruik is.
High Voltage Safety Lock - Amphenol Australia
1: 1 position 2: 2 position 3: 3 position Coding / Alternate position: A: Coding A B: Coding B C: Coding C (For 2 pin receptacle and straight plug) D: Coding D (N/A) inter-lock: 0: Without Inter-lock 1: With Inter-lock Conductor size: 2 25: 25mm cable (N/A,upon request) 2 35: 35mm cable 2 50: 50mm cable 70: 70mm2 cable H8: OT terminal (Stud ...
Dipolarrays 7170153 - amphenolprocom.com
Alternative Montagehalterung: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5
BA6012-0 - Amphenol Antenna Solutions
Gain 2.1 dBi Overall Length 1.13 m (3.7 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6012-0 N275F Mounting Bracket Kit 0.9 kg (2 lbs) ORDERING NOTE: Specify Center Frequency. Bandwidth: 5% of center frequency
Gemeco
We would like to show you a description here but the site won’t allow us.
L I S DESCRIPTION T A m p h e n o l
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
OCTIS INTERFACE WITH BOARD CONNECTOR AND PLUG ASSEMBLY
- pH must be between: 6.5 to 7.2 - density at 25°C must be between:1.024 to 1.037 - Volume of collected solution must be between: 1 to 2 ml/h - temperature of salt spray chamber: 35°C ±2°C After test, samples were washed in clean running water to remove salt deposits from their surface,
“SC/MC” Series for Healthcare - amphenol-sensors.com
15 1.572 1.618 1.515 20 1.250 1.268 1.227 25 1.000 1.000 1.000 30 0.8056 0.7942 0.8195 35 0.6530 0.6348 0.6752 40 0.5326 0.5106 0.5592 45 0.4369 0.4131 0.4655 50 0.3604 0.3362 0.3893 Product Spotlight Resistancevs.Temperature SKU Description Res. @ 25°C Tol. @ 37°C RvT OD Lead Len. Lead Type 505704 SC30F103A 10K ohm ±0.05°C F 0.032” 1.5 ...
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
CUUT070X12F80D0BR Archives - Amphenol Antenna Solutions
CUUT070X12F80D0BR Archives - Amphenol Antenna Solutions
SIMMD0145ESS - Amphenol Air LB
Tools for connectors | 2 product(s) 00610100600 Tool Insertion Modules SIM . 00610100800 Tool Extraction Modules SIM RJ45, Luxcis . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 ...
1 Cabin Systems Connector – CSC™ 2 PDS-266 PDS-265 Where Inspiration ...
1 C or t u t noroo 2 OVERVIEW Applications in today’s Aerospace Cabin Systems demand affordable interconnects with a highly reliable, lightweight and small form factor design. Amphenol’s innovative Cabin Systems Connector (CSC™) has been developed to not only meet these industry expectations but to revolutionize the ease of cable assembly and
שדה LC - מחברי סיב אופטי | אמפנול סוקפקס
מחבר שדה Amphenol Socapex LC הוא פתרון חדשני המאפשר למשתמשים להפוך את ערכת הכבלים LC שלהם למחבר שדה LC מוקשח. מחבר זה אטום מפני נוזלים ואבק, מה שהופך אותו לאידיאלי לשימוש בתקשורת צבאית, תחנות בסיס, חיל הים ומסילות ברזל.
Singlemode SC/APC Fiber Optic Attenuator - Custom Cable
1–7dB ±1.0dB 8–12dB ±1.5dB: Tested Wavelength: 1310nm & 1550nm: 1310nm & 1550nm: 850nm or 1300nm: PDL < 0.2dB < 0.2dB < 0.2dB: Operating Temperature-20°C to +70°C: Storage Temperature-40°C to +80°C : Please Sign In. If you already have an account with us, please sign in to continue.
Industrial Sensors for Industrial HVAC Control - amphenol-sensors.com
Thermometrics Type NDM of Epoxy NTC Thermistors are epoxy-coated chip thermistors with bare 0.007 in (0.2 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications. ... Telaire RH/RHT Series of ...
PRODUCT DATA DRAWING - DCN 47184 02/18 STW DATE APPROVED - SV Microwave
2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric the information contained in this drawing 2400 centrepark west drive, suite 100
PL12-DR-S.gif | aldenproducts.com
2 ©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000