Search Results for rht-2-i-1-s
Power Splitter - amphenol-antennas.com
VSWR ≤ 1.20 ≤ 1.25 ≤ 1.3 Power Rating 500 W 500 W 500 W PIM3 (2x43 dBm) ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc Insertion Loss < 0.2 dB < 0.3 dB < 0.4 dB Split Loss 3 dB 4.8 dB 6.4 dB Peak Power (max) 1.3 kW 1.3 kW 1.3 kW Impedance 50Ω 50Ω 50Ω Mechanical Characteristics
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
BA6012-0 - Amphenol Antenna Solutions
Gain 2.1 dBi Overall Length 1.13 m (3.7 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6012-0 N275F Mounting Bracket Kit 0.9 kg (2 lbs) ORDERING NOTE: Specify Center Frequency. Bandwidth: 5% of center frequency
86093967814755ELF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093967814755ELF.
76745-579R24LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical stacked header, Through Hole, Double Row, 24 Positions, 2.54mm (0.100in) Pitch.
CED011481142001 | Double Density Cool Edge 0.80mm | Amphenol
Double Density Cool Edge, storage and server connectors, SMT,148 signal pins, 0.8 mm, Vertical, 2.36mm AIC
Validation Accessories - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
U10BH7420001T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin inside, Latch pin length=1.5mm, 24G, T&R packing
Low pressure millivolt - allsensors.com
16035 Vineyard Blvd. Morgan Hill, CA. 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0008 Rev A PINOUT:
P66 Multisensor/CW Transom Mount - Airmar
The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for clear display images. It is Airmar’s best transom mount for boats up to 8 m (25') long.
Spain and Portugal Region Alava Ingenieros S.A.
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
QEC1121 Amphenol Australia Pty Ltd Initial Certification Date: Date of ...
Page 1 of 1 This is to certify that the management system of: Certificate Number: Amphenol Australia Pty Ltd Main Site: 22 Industry Boulevard, Carrum Downs, Victoria, 3201, Australia has been registered by INTERTEK SAI Global as conforming to the requirements of: ISO 9001:2015 The management system is applicable to:
AT62-16-0622 | Amphenol Global Search | Amphenol
at62-16-06xx-lp socket, stamped, size 16, 18-20 awg, at & ahd-9 series. a1 - loose piece release 08/22/24 cjf - see part number chart materials list. size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec –0.30 2 pl dec –0.15.
USB3CF TV-minnenøkler - USB-nøkler | Amphenol Socapex
USB3.2 Gen1 maks. overføringshastighet: 5 Gb/s. Kompatibel med USB2.0-overføring med 480 Mb/s. TLC 3D-flashteknologi (BiCS3). MTBF: >4 000 000 timer. Bruksområder. Tett mot væsker og støv: IP68-kompatibel. Saltspray: Aluminiumsskall : Nikkelbelegg: 48 timer. Svart sinknikkelbelegg: 500 timer. Kadmiumbelegg i olivenfarget drab: 500 timer
SMP Male Termination, SB SF8012-6102 | SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE801 PCB connector from Amphenol Socapex is a reliable and robust connector designed for board-to-board and board-to-cable applications. It is cost-competitive and fully compatible with all the standard connectors on the market HE801. This connector has a medium density of 2.54mm [.100] staggered grid and many arrangements are available from 17 to 144 contacts.
2C4U3MB180X06F060s4BR-GPS Archives - Amphenol Antenna Solutions
2C4U3MB180X06F060s4BR-GPS Archives - Amphenol Antenna Solutions
2018年1月10日 2017年尾牙盛宴_Amphenol Assembletech
HDMI2.1. HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
DESCRIPTION L I S T A m p h e n o l
4.1. with large and small bushings in place. 4.2. with only large bushing in place. 4.3. with both bushings removed. 5. all dimensions are for reference use only. 6. see specific plug drawing for: 6.1 contact size and wire range. 6.2 retaining ring color. 6.3 mating part(s). 6.4 contact layout and all other specifications. ahdm06-24-16sr-059
High Temperature Industrial Accelerometers | PCB Piezotronics
High Temperature Industrial Accelerometers. IMI Sensors is a global supplier of high temperature condition monitoring instrumentation. Often used in demanding industrial environments, these vibration sensors provide critical data for the early detection of machinery failure.