Search Results for rht-2-i-1-s
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
2) Sensors designed to meet the specific needs of customers who require CO 2 measurements in harsh or difficult environments. Based on a series of modules, the casing offers a number of combinations to meet the needs of range, supply voltage and output type in various applications. ® Features • Meets EN 50121-2-3, EN 61373 (Class B)
Amphenol
Table 1: Series 2000 Speedy Models Model Vessel Size Measurement Range (H2O% W/W) Max. Recommended Particle Size (mm) Sample Wt. (g) L2000C Large 0-10 20 40 L2000D Large 0-20 20 20 L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6
index | Amphenol Global Search | Amphenol
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
Module For crimped contacts Socket Without peripheral sealing 20 ...
Module For crimped contacts Socket Without peripheral sealing 20 contacts #22 Supplied with contacts Polarization B Serie3 Fluorinated silicone
M7727 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
M7727 SERIES SINGLE-OUTPUT, 500W (750W PEAK) DC TO DC BASEPLATE COOLED POWER SUPPLY. The M7727 is a series of mechanically robust, base-plate cooled, high performance, power supplies, designed for Ground Mobile (MIL-STD-1275), Airborne (MIL-STD-704) and other Hi-Reliability applications where 28VDC has to be converted to a tightly regulated, filtered and protected DC output.
Enameling dies for horizontal and vertical enameling machines ...
Whether horizontal or vertical coating systems - modern wire coating machines require suitable dies for their high line speeds. Especially, for wires with very small diameters down to 20 µm, as used in microelectronics, negligent dies quickly leads to inadequate coating and to high reject rates during further processing.
Printed PCB Resistors – Amphenol Sensors
Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC) Current Sensor. Based on open-loop Hall-effect and coreless TMR technology;
TCC Industries Inc.
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Expanded Beam Archives - Amphenol Fiber Systems International (AFSI)
Expanded Beam Archives - Amphenol Fiber Systems International (AFSI)
Charles Below Grade Enclosures - Charles Industries
P141912 P142015 P060010 P100010 Appx. Dimensions: 14”W x 19”L x 12”D Cover Weight (Overlapping Cover): 2 lbs. Box Weight: 6 lbs. Assembly Weight: 8 lbs.
Model EPS-CHAIN | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Power Module - Amphenol Aerospace | 6U VPX 24-Channel Rugged Ethernet ...
Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications. This specific power module takes 28VDC (nominal) input and outputs 12VDC at up to 300 Watts. Capable of extended temperature operation, EMI, and high shock/vibration environments.
AHDP04-24-23PR-SRA 23 Position Receptacle, Pin, Shell Size - Amphenol Sine
Wire Range: 14-20 AWG (2.0-0.5mm²) Amperage: 13A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal ...
A3
1 1 A3 ATM04-4P-SF01XXX 4 POS, RECEPTACLE, PIN, ATM SERIES, SNAP FIT MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7032-7240-7242 cage code
Amphenol-4U4MTSP1X06Fxys4-Bottom-View-Connector-Diagram-2023
Amphenol-4U4MTSP1X06Fxys4-Bottom-View-Connector-Diagram-2023
RTS012N2P03 Receptacle, square flange, 4 (2+2) positions, co
RTS012N2P03 Receptacle, square flange, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal-Receptacle, Square Fl. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
10127816-121LF | MINITEK PWR4.2 PLUG | Amphenol
Minitek® Pwr 4.2, Dual Row, Plug Housing, 12 Positions, GW Compatible Nylon66, Black Color.
Bond Strand Cable - tpcwire.com
ATPC Bond Strand Wire is designed to create a strong electrical connection between two sections of rail to ensure continuity for track circuit applications.