Search Results for rht-2-i-3-d
EconoStik 2.54mm Headers - Amphenol CS
2.54mm is an economical range of 2.54mm . unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik ™ 2.54mm is a standard 0.64mm square header . with high-temperature resin and 1µin gold plating in contact and tail. It supports up to 50 ...
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
type suitable for Zone 2 Hazardous Locations. • The connected cable and connector must provide a minimum ingress protection level of IP54, when assessed according to EN 60079-0 and EN 60079-15.
ATM2PSBLK-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge - Amphenol Sine
2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit, Black Related Items. ATM2P-BT Boot for 2 Position Receptacles, Grey. Comparable to Part #DTM2P-BT. Comparable to PN# DTM2P-BT. REQUEST A QUOTE. ATM2P-BT-BK Boot for 2 Position Receptacles, Black. ...
2.2-5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 2.2-5 Adapters designed for radio frequency applications. 2.2-5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
APXVBBLL20H2 43-C-I20 - Amphenol Antenna Solutions
Cross Polar Discrimination Over Sector dB 2.9 6 4.4 3.1 0.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16.9 26.5 22.1 18.8 21.4 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA guidelines.
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable - TPC Wire
Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion ...
3 Position Cable Connectors - Amphenol Sine
C091 31H003 100 2 - M16 Male cable connector with internal strain relief and metal locking ring. 3 contacts, silver plated, 4-6mm cable diameter. Contacts included. Comparable to PN# 99-5105-00-03, 99-5105-15-03
HT series high temperature vibration sensors
±3 dB 0.5 Hz to 14 kHz 0.7 Hz to 10 kHz Bias output voltage 13 VDC (at 25°C) 12 VDC (at 150°C) Connector 2 pin, MIL-C-5015 style Protections EMI/RFI, reverse wiring Operating temperature range –50° to +150°C Weight (grams) 62 90 145 HT series high temperature vibration sensors
A1 -- RELEASE NEW PRODUCT 15/JUL/19 ROOKIE TOMMY A2 C1298S UPDATE ...
3.2 3.3 3.5 2.8 Ø1.9 ref: 1062-20-0222, 1062-20-0244, 1062-20-0277 b 13.3±1.5 a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at62-20-0222 at62-20-0244 platingpart number part number chart tin at62-20-0277 selective tin over nickel overall in zone plating description a
o THIS DRAWINC IS SUPPLIED FOR INFORMATION ONLY DESIGN FEATURES ...
o this drawinc is supplied for information only design features, specifications and performance data shown hereon are the property of the corporation.
Pedlock CPLT Series Pedestals - charlesindustries.com
• 2-post metal grounding bar with ground lug designed to meet all RUS grounding requirements • Lift-off dome allows 360º access to internal areas; includes 216-tool hex-head lock • Small pair-count twisted-pair splices • Terminal blocks • Charles Ready Access Load Coil Cases
L77SDBH25SOL2RM5 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, 25 Socket, Flash Gold, Bright Tin Shell, 4-40 Threaded Standoff 6.0mm (0.236in), With Boardlock 4.2mm (0.165in)
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
D DIM K 14.3 ± 5mm [.562 ± 020 IN] 12.0mm [.472 IN] 42.5mm [1.673 IN] MAX MAX DIM ØA ARINC 801 Connectors and Fiber Optic Termini Amphenol Fiber Systems International INSERT FRONT SURFACE DIM ØA D DIM C D DIM K 9.4 ± .07mm [.371 ± 003 IN] 22.6mm [.890 IN] MAX 39.0mm [1.535 IN] MAX DIM ØF
cable connector HA T 3XXX - Amphenol Sine
2 (Pin 1+3) Ag T 3200 002 U Au T 3200 028 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ...
MagnaMate™ ATHP Series | RADSOK® Power Connectors - Amphenol Sine
MagnaMate™ ATHP Series | RADSOK® Power Connectors - Available in 1 and 2 positions Amphenol Sine Systems’ MagnaMate™ ATHP Series is a rugged, thermopl Call Us 1-800-394-7732 My Account
CUSTOMER OUTLINE DRAWING - Amphenol RF
3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 engr.2 6 [.236] 7.6 [.299] 15.9 [.626] 16.1 ref. [.634] 0.9 [.035] 2.1 ref. [.083] 12.7 ref. [.500] 5.33 [.210] 6.48 [.255] 3.1 [.122] 4.6 ref. [.181] 26.7 ref. [1.051] 10 ref. [.394] revisions rev description date ecn by nc initial release -- ----- --a modify body and contact pin 01/17/00 ----- grs b update ...
AHDSeries - Amphenol Sine
Physical Shock No locking, unmating or other unsatisfactory result after 50 g’s in each of 3 mutually perpendicular planes. Dielectrical Strength 1500 volts minimum Vibration Maintains continuity and exhibits no mechanical or physical damage after vibration. (20 g’s at 10-2000 Hz) Operating Temperature Range -55°C TO +125°C at rated current
PanelMate™ Series | Panel Mounted Receptacles - Amphenol Sine
PanelMate™ ATP: 2, 4 and 6 position. PanelMate™ ATHD: Single Position . Amphenol Sine Systems’ PanelMate™ Family of receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic ...
698-960 / 698-960 / 1695-2690 / 1695-2690 / 1695-2690 MHz
Ö§’I3ôk*™,?‰WËZ¦ Y¼–))´4´säkyLZ¤‡q•® óöÔóh!]±z2%Ikshã؈ Ç,Ä|f#æ[Ûˆ 1“s(Ñ ˜® C½… bÈ ˆ1c#ÆaLÄ8Ž ˜ÏlÄÚÚ ÄŽc b>³ ómÄŽŒ˜‰ ¡: Óõ b¨· C€@ 1flÄ8Œ‰ DZ ó™ X[› ØqÌBÌg6b¾µ Ø‘i§ öxÄ|ý b¬7 c@Ö4ÕöoĽ bÌ Uy[õ b%c"V† 1ëˆGˆU «ãè “ ±#s#žehã¼ ...