Search Results for rht-2-i-3-d
EconoStik 2.54mm | FCI Basics | Board to Board Connectors | Unshrouded ...
EconoStik™ 2.54mm from FCI Basics is an economical range of unshrouded header available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations.
Optical Splitter Components - Amphenol Broadband Solutions
The product family includes splitters from 2 to 32 output fibers. Packaging has been designed to provide stable optical performance across a wide operating temperature range. Planar Lightwave Circuit (PLC) technology is utilized for all splitters with 4 or more output fibers. Fused Biconical Taper (FBT) technology is used for splitters with 2 ...
MediaGauge™ Digital Gauge - ssi-sensors.com
The SSI MediaGauge™ family offers four models of digital pressure gauges – three are stand-alone 9 V battery operated, and one uses an external power supply.
Amphenol TACBeam - Amphenol Fiber Systems International (AFSI)
Impact EIA/TIA 455-2, method C, service class: severe Vibration EIA/TIA 455-11, sinusoidal condition III (at 10g), random condition VI (letter C) for 1.5 hours Weight Plug approx. 300g, receptacle approx. 100g - - Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems
Data Sheet H3 sensor rod - Temposonics
2 Temposonics® 3 sensor rod Data Sheet 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Transducer Identification - Airmar
WeatherStationWX.com. © 2024 AIRMAR Technology Corporation | All Rights Reserved.
Rack and Panel Connector | I/O To Board - Products | Amphenol Aerospace
ESD protection is available – allows use of Class 3 hardened chips (4KV max. voltage) Tapered mating surface provides near-zero X & Y plane movement between mated connectors; Technical Information Documents Complementary Products Request Quote. Connector Options. Rack and Panel Catalog Section
High-Density Bulkhead-Style Fiber Optic Splitters Datasheet - Custom Cable
60/20/20: ≤ 3.2/8.8/8.8dB Polarization loss 0.1 dB maximum Return loss >55 dB Ordering Information Specifications Chassis/Panels Part Number 4 RU Standard 23" chassis HDX-M4RU-230
10168373 | Amphenol Global Search | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 32pin Header D Coding.
Non-metallic copper buried distribution splice pedestals
D-OSP033-K21 MOUNTING STAKES available for all pedestals without integral stake bases. Please specify your mounting preference when ordering: Part Number Product Description UMS30-STD 30” Steel Mounting Stake and Hardware UMS42-STD 42” Steel Mounting Stake ...
DAS High Power Tappers 8dB iDAS Tapper - Amphenol Antenna Solutions
7/16 DIN Connector HPT20-D-35060 HPT3-D-35060 HPT48-D-35060 HPT6-D-35060 HPT8-D-35060 HPT10-D-35060 4.3-10 Connector HPT20-B-35060 HPT3-B-35060 HPT48-B-35060 HPT6-B-35060 HPT8-B-35060 HPT10-B-35060 Output Split Ratio, Nominal (dB Inequality between Outputs): 100:1/20dB 2:1/3.0dB 3:1/4.8dB 4:1/6.0dB 6:1/8.0dB 10:1/10dB
2CMA166664R1000 3P+N+E Panel Mounted Inlet, Unified Flange, - Amphenol Sine
2CMA166664R1000 3P+N+E Panel Mounted Inlet, Unified Flange, Angled. Replaces Part# 432BAU6W
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
d38999 | Amphenol Global Search | Amphenol
^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard. (Contact Amphenol Aerospace for optional PCB or eyelet termination).
Hybrid Combiners PRO-PHY450-2SI - AMPHENOL PROCOM
Standard products are 2 to 8 channels. Read more here. Explore all Cavity Combiners. Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See various options here. Explore all Combiner Components.
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
ix Industrial IP20 | Industrial Connectors | Amphenol
Complies with IEC61076-3-124; Fully qualified second source intermateable with other vendors; 75% smaller than RJ45; 10mm connector pitch provides greater port density; 10 position connector with Cat6A 10GBASE-T performance and PoE capability; Supports Ethernet/IP and common protocols including Profinet, DeviceNet, EtherCAT, Modbus, and others
B B PUSH/TURN RECEPTACLE (BENDIX PT02E-10-6P OR EQUIV.) PIN B ... - PCB
2 2 3 3 4 4 A A B B DWG. NO. SCALE: SHEET DRAWN CHECKED ENGINEER TITLE UNLESS OTHERWISE SPECIFIED TOLERANCES ARE: DIMENSIONS IN MILLIMETERS [ IN BRACKETS ] ANGLES `.5 DEGREES 24350 Indoplex Circle, Farmington Hills,MI 48335 (716) 684-0001 E-MAIL: [email protected] DIMENSIONS IN INCHES ANGLES `.5 DEGREES