Search Results for rht-2-i-3-d
FAKRA CONNECTOR SERIES - Amphenol RF
3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB 3 - 6 GHz 0.45 dB
l Sensors Division Temposonics Intrinsically Safe Position Sensors
4 3. HOW TO ORDER SYSTEM COMPONENTS 3.1 Temposonics Intrinsically Safe Position Sensor Enclosure Style 1 = Standard, dust-tight (similar to NEMA 1) 2 = Ruggedized, dust-tight (similar to NEMA 1) 3 = Ruggedized, splash-proof (similar to NEMA 4) Stroke Length Units U = U.S. Customary (inches and tenth -- xxx.x inches) M = Metric (millimeters) Stroke Length The value to enter depends on stroke ...
LPT Series - Amphenol Industrial Operations
Stamped and formed crimp contacts with a 3 tine retention system. Quick positive bayonet coupling. 5 key/keyway mating. Operating temperature range: -40°C to 125°C. High shock and high vibration resistance. Machined contacts available. Specifications. Electrical. Voltage. 250-2300V. Current Rating. 7.5A ~ 23A. Number of contacts.
Charles Cabinet Solutions for Electric Utilities’ PLTE & FAN Networks
Title: PLTE FAN Cabinets Datasheet_RL20721 CUBE Ordering Guide.qxd Author: bwackerl Created Date: 7/13/2021 3:14:15 PM
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV
ustin Lindenthaler Phone 03-3 ail lindenthaaphenol-aao.co www.aphenol-aerospace.co www.aphenolao.co PDS-229-2 PDS-298 18 29 32 1 12 3 7 8 15 16 24
MicroSpace 1.27mm/1.50mm/1.80mm| Crimp-to-Wire | FCI Basics - Amphenol CS
MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration. LV214 Severity-2 Compatible; Keying to prevent visual mismatching; Terminal Positioning Assurance (TPA)
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
The connector designs provide support for 2.5GT/s (Gen 1), 5.0GT/s (Gen 2), 8.0GT/s (Gen 3) and recently upgrade to 16GT/s (Gen 4), even further to Gen 5 32GT/s per differential signal pair. Finally, Bergstak ® is an excellent option where cost and performance is paramount. It can deliver speeds in excess of 32Gb/s and has enough pins for both ...
Open Rack V3 Power Shelf Universal Input Connector - Amphenol CS
Page 3 of 12 Table of Contents 1. Scope 4 2. Overview 4 3. Electrical 5 4. Environmental 5 5. Mechanical 5 5.1 Geometry 5 5.2 Mating to the ORv3 Busbar 7 6. Test Busbar Mechanical Requirements 8 7. Quality 10 8. Regulatory 12 9. Ordering Part Numbers 12 10. Contributors to Open Rack V3 Power Output Connector specification 12 11. Revisions 12
RJHSE5381 | Modular Jacks | Amphenol
Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View.
MASTER KEYWAY 1 7/16-18 UNEF THREAD B3 UPDATE RATED CURRENT MAY-3-2023 ...
2. specifications: 2.1 rated current:3a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated connector). 2.7 mating cycles durability:500 cycles min.
PRO-PDI-2G-3R - AMPHENOL PROCOM
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers. Power Splitters and Dividers. Splitter and Dividers by Amphenol Procom is manufactured of quality material for best possible performance. We have a wide range of products.
RJMG201KV283D2T - RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG201KV283D2T
Power Card Edge Connectors | PSU Connector | Intel CRPS | High Density ...
2-Beam Option 3-Beam Option; 28A per contact: 42A per contact: 5.08mm pitch: 7.62mm pitch: Configurations: Right Angle, Right Angle Coplanar, Vertical, Straddle Mount. 23% Size Reduction. EnergyEdge™ X-treme provides up to 23% size reduction compared to existing card edge series.
Raptor - Amphenol PCDAmphenol PCD
Raptor is designed to provide partial discharge free performance at an operating voltage of 2.0KV AC(rms) at 35,000 ft, making it ideal for applications such as batteries, generators, motors & power distribution units. It is ideal for termination of screened HV power cables in Aerospace applications. Raptor is based on existing proven Amphenol ...
2CMA193163R1000 3P+N+E Panel Mounted Socket Outlet, Straigh - Amphenol Sine
2CMA193235R1000 3P+N+E Panel Mounted Socket Outlet, Unified Flange, Angled. Replaces Part# 416RAU6. Comparable to PNs# GW62210H,415-6,F51S333,1227,510,412.1667,488146 ...
Remote Temperature Sensor Installation Instructions - Charles Industries
2. Connect the red lead to the positive ter-minal of the temperature sensor input. 3. Connect the black lead to the negative terminal temperature sensor input. Note: The temperature sensors wire length may be shortened without affecting op-eration or accuracy of the temperature sensor. Battery Temp Sensor Figure 1. External Battery Temp Sensor ...
P883 Medium and High Pressure MEMS Sensor Die | NovaSensor
2. Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C), typical 4. Between -40°F and 257°F (–40°C and 125°C), typical 5. 500 psig die has FSO 100 ± 25 mV; 10000 psia die has FSO 300 ± 40 mV; 15000 psia die has FSO 240 ± 35 mV. 6.
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Ø33.3 Ø35 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 4. suitable contacts :16# contacts.
RTS1BS12N2P03 Receptacle, Inline, 4 (2+2) positions, contac - Amphenol Sine
RTS1BS12N2P03 Receptacle, Inline, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal