Search Results for rht-2-i-3-d
A1 DR A2 - Amphenol Sine
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
4-Channel 19 3 HU Single Tray Combining System - AMPHENOL PROCOM
19" x 3 HU (482.6 x 132.55 mm) / 19 x 5.22 in. - see Mechanical Outline for depth of tray Weight Approx. 9.2 kg / 20.28 lb. Environmental Operating temperature range -30 °C to +60 °C MECHANICAL OUTLINE All dimensions are given in mm [in.] PRO-COM150-HDAR-4 Page: 2 of 3 Last edited: 2022/12/01
3.8 KVA IsoGuard - Charles Industries
The 3.8 KVA IsoGuard is designed for 120 or 240 volt input, 120, 120/240 (3 wire) or 240 volt output and 50 or 60 Hz operation in order to provide maximum flexibility in a multitude of applications. Both the primary (input) and
Model 682A06 | PCB Piezotronics
Provides loop power for 2-wire, 4-20 mA sensors and transmitters, and accepts mA, VDC, RTD, TC, linear resistance, and potentiometer inputs. Fully programmable via detachable display (sold separately- Model 070A80 ), and operates from 19.2 to 300 VDC, or 21.5 to 253 VAC power. Supply Voltage: 19.2 to 300 VDC
Amphenol Aerospace
Contact Size Cable Impedance Series Type Wavelength Lead Length Speed Data Rate Instruction Sheet Military Part # Part / Drawing Availability; Coaxial 8
“SC/MC” Series for Healthcare - Amphenol
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
RD SERIES UL File #E140980 RHAPSO-D SERIES TECHNICAL CHARACTERISTICS
MATERIALS AND FINISHES: Insulator: Glass filled DAP per ASTM-D-5948, SDG-F, UL 94V-0, green color. Contacts: Precision machined copper alloy. Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over nickel plate. IEC 60807-3, Performance Level One - gold flash over
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS M85049 148 12 SERIES SLASH # DASH # 148: Straight 2 3 4 5 6 7 8 9
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Battcom Owner's Manual - Charles Industries
1. Two (2) 12 volt batteries. (Start Battery and House battery) 2. Cables to connect the BattCom battery between the Start and House batteries. The table below will help you choose the proper wire gauge. Engine Size Wire Gauge (minimum) Outboard [less than 250 HP] 10 AWG Gas I/O or Inboard Engine [5.0 liters or less] 10 AWG All others 6 AWG
CABLE TERMINATION W/TEDS OPTION 4X - PCB
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and ...
59202-G36-05-125LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek®, part number 59202-G36-05-125LF. JavaScript seems to be disabled in your browser.
METRAL® - 89038-302LF - Amphenol CS
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of Metral ® Board Connectors Part Number 89038-302LF.
Datasheet Listing - Amphenol TPI (ATPI)
SupportnnTechnical Data ListingnnFind 2D & 3D CAD, assembly instructions, derating, temperature rise, recommended tooling and more in the links. Call Us: 1 (800) 667 2677. Products. Busbars, Terminals & Lugs. BSC – Battery Swap/Stack Connection System. Custom Molded Solutions.
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
Circular Connectors C091 RET AISG - Amphenol Sine
All connectors are available with 3 to 8, 12 and 14 contacts gold or silver plated for solder and crimp termination. The cable connector range includes different versions with straight and right angled cable outlet for 4.0 - 10.5 mm cable diameter. The male and female receptacles are available for front and rear mounting, flange mounting as ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
R02 Round Profile Vertical Broadband Pedestal
The R02 pedestal has a round profile dome which is self-latching for reduced chance of being left unlocked. The depth of the dome provides sufficient clearance to support the bend radius of fiber drops exiting a fiber terminal or coax drop cables exiting the RF directional tap.
radsok-power-connectors-catalog-amphenol-industrial
2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type: C10-737582~587-XXX Thru Board 2 or Busbar Pins (Knurl) C10-737500~504-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm RADSERT™ Product Details RADSERT™ 10 www.amphenol-industrial.com
COMPOSITE EMI/RFI STRAIN RELIEF ACSELLS
posite in accordance with AS85049 Interface Ring, EMI Shroud - Brass/Nickel plated Clamp Hardware - Stainless steel/passivated