Search Results for rht-2-i-3-d
D38999 Series III PCB Connectors - Amphenol Aerospace
P3D - 3D Printed Inserts and Rapid Prototyping Utilizing groundbreaking in-house capability and industry-leading partners, Amphenol can design and manufacture a custom insert assembly in days, not weeks. View Download. Amphenol 38999 Series III Connectors: The Gold Standard ...
BergStik Headers Straight Unshrouded - Amphenol CS
Amphenol FCI Basics 2.54mm unshrouded . headers are offered in Surface-mount (SMT), Through-hole (THT), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions. These “breakaway headers” can be cut or broken into . specific lengths to suit the application profile with a . maximum current rating of 3A per ...
Indoor Antenna for Wall or Ceiling Mount - Amphenol Antenna Solutions
Dimensions (approximate) Length: 415 mm (16.3 in) Width: 415 mm (16.3 in) Height: 70 mm (2.8 in) Weight (approximate) 1.9 kg (4.2 lbs) Temperature Range -30° C to +75° C (-22° F to +167° F) Colour Marine White Materials Cover PS White Chassis Aluminium Mounting Ø4.5 mm (0.2 in). Four holes.
CMPH-8500 Series Enclosures General Description and Installation
3.2 Following and Using Safety Precautions Read the following site and safety tips, cautions and warnings, then proceed with the paragraphs that follow. For installation, follow all National Electrical Codes (NEC) ANSI/NFPA 70, local, environmental, workplace, and company
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace ...
Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop-proof design, which eliminates mis-mating. Amphenol commits to providing highly reliable and versatile MIL-DTL-38999 Series I connectors. Originally designed for the harshest of environments and most demanding ...
MultiMate Series - Amphenol Sine
Trunk (Size 12, 25A Max) and Drop (Size 16, 13A Max) Trunk (Size 16, 13A Max) and Drop (Size 16, 13A Max) Amphenol Sine Systems’ MultiMate™ expands upon the proven reliability of the AT/ATP Series™ environmentally-sealed, IP67/68/69K rated (mated), thermoplastic connection system with rugged over-molded “Plug & Play” connection types for power, signal and data for your diverse ...
Modular Jack With Integrated Magnetics - RJMG Series - Stacked
RJMG 100BASE-T & 1000BASE-T Stacked Dual USB 2.0 RJMG2310 series RJMG 100BASE-T & 1000BASE-T Stacked Single USB 3.0 RJMG2511 series RJMG 100BASE-T & 1000BASE-T Stacked Dual USB 3.0 RJMG2411 series RJMG 2.5G Stacked Dual USB 3.1 RJMG4711 series RJMG 100BASE-T & 1000BASE-T Stacked Dual USB 2.0, LED Option, Press-fit type RJMG2510 series PART NUMBERS
Pwrblade ULTRA Connector System | Power Solutions | Amphenol
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal.
Fluid-Trac® 2-Wire Level Sensor - ssi-sensors.com
fuel tank is irregularly shaped with the mid point of the tank holding only 1/3 fuel capacity, the fuel level sensor will indicate 1/3 capacity not ½ capacity as a traditional float fuel sender may. The Fluid-Trac® 2-Wire fuel level sensor is mounted on top of the fuel tank. It mounts to the same
68000-202HLF | BergStik® | Amphenol
76341-302LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 2 Positions, 2.54mm (0.100in) Pitch
Amphenol Network Solutions > C2X - PATCH SPLICE CHASSIS
The Amphenol Network Solutions bulkhead-style C2X fiberoptic panels provide cost-effective patch-and-splice capabilities in a high-density footprint. For additional panel options, please contact Inside Sales.
SS20W2T Socket Contact, Stamped, Tin plating over nickel, W
Socket Contact, Stamped, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs. REPLACES PN SS20W1T Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin D Key Code Downloads 349-50767 Assembly Instructions (Size: 1087 kb)
Spin Tact - Amphenol PCDAmphenol PCD
Features & Benefits: Rugged and concealed wiring design. Few moving parts . Reduces chances of failure and service down time . Weight saving options
-NOTE- Instruction - CMPH-9500 INSTALLATION GUIDE - Charles Industries
030-300377 Rev. A Section CMPH-95-X-801 - CMPH-9500 INSTALLATION GUIDE - 2 0316P2 Table 1 (Continued) -Insta lling a New CMPH Enclosure 18. h Placethered-plasticbagorsheet.
3 dBd colinear Antenna for the Base Station and Maritime VHF Band
Model CXL 2-3 Frequency 156 - 162 MHz Antenna Type Omnidirectional coaxial collinear Max. Input Power 150 W Polarisation Vertical 3 dB Beamwidth, E-Plane 30 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 3 dBd (5.2 dBi) VSWR < 1.5:1 Bandwidth 6 MHz Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short)
550573 B WIRING - CANbus OUTPUTS RG Connector - Temposonics
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, velocity Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Output: CANbus Data Protocol: MTS protocol Baud Rate: 1 Mbit/sec. maximum ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
2 3 1 rt00128sknh03 connector 8 ms16m23f contact, socket, size 16 Ø21.9mm (back mount) 7) rohs compliant 1 rtfd12b gasket 2 6) technical data: d) vibration resistance per mil-std-202 method 204 e) thermal shock per mil-std-202 method 207 f) 48 hour salt spray per mil-std-202 method 101 illustration: complete kit housing body
RT001823PKNH03-K Receptacle Kit, Square Flange, 23 Position - Amphenol Sine
RT001823PKNH03-K Receptacle Kit, Square Flange, 23 Position, Male, Shell Size 18, Silicone Seal, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket, IP69K
IDS-109-3 - amphenol-industrial.com
IDS-109-3 www.amphenol-industrial.com Amphenol Industrial Operations offers the RadCrimp® Solar Splice, certified to meet UL and IEC62852 1500V DC standards and featuring Melni spiral termination technology. This groundbreaking solution eliminates improper mating, streamlines installation by eliminating the need for crimping and expensive