Search Results for rht-2-i-3-s
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
45.6 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
TA 0000 503 - TA Series Crimping Die For 1.5 mm contacts
TA series crimping die for use with TA series hand crimping tool. Crimp form B. For use with 1.5 mm contacts, wire gauge 0.35-0.50mm²
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
FOLLOW THE SIGNAL - RF INTERCONNECT TO ANTENNA TECHNOLOGY - Amphenol RF
Title: Amphenol RF Antenna Solutions Overview Author: Amphenol RF Subject: Antennas Keywords: Embedded Antennas, Internal Antennas, External Antennas, RF Antennas
TECHNICAL FEATURES - rfstechnologies.com
making it the world’s most innovative solution for RRH deployments. Hybrid, Fiber Optic and DC riser trunk and jumper cables are available in a large variety of fiber counts, DC counts and cross sections. Both pre-connectorized and on-site options are available. FEATURES / BENEFITS
SC-LC Fiber Patch Cords - 50/125 Multimode
Buy Factory-Direct from Amphenol's Exclusive Online Cable Marketplace. > SC-LC Fiber Patch Cords - 50/125 Multimode; SC-LC Fiber Patch Cords - 50/125 Multimode. SC-LC fiber optic patch cords by Amphenol combine duplex 50/125 multimode fiber cable with machine-polished SC and LC connectors. Available in standard PVC (OFNR) jacket configurations.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time
NTC Type NDL - amphenol-sensors.com
0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
NovaSensor P1905 Backside Absolute Pressure Sensor Die
2. Backside burst pressure and operating temperature for sensor utilizing P1905 die can be lower than corresponding parameters for the die. 3. Typical span is equal to 160 mV at 300 psi. 4. Best fit straight line. 5. Between 0ºC and 70ºC. 6. Typical value. Shipping and Handling All wafers are shipped in protective containers. The
Customer upgrade guide: MiCS-VZ89TD to MiCS-VZ89TE - SGX Sensortech
OAT s RS OAT3 voc rvoc SENSORTECH Courtils 1 2035 Corcelles-Cormondrèche Switzerland T: 32 732 F: +41 (O) 32 732 1699 E: info@sgxsensortech.com www.sgxsensortech.com SGX Sensortech SA Registered in Switzerland NO. CH-645.4.102.402-9 . Created Date:
54776-604-06LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54776-604-06LF.
77311-418-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-418-03LF.
STRAP-18-50-PIM - Strap Banding, PIM Free Acetal, 18' Length with ...
Page 1 of 2. Diameter (inches) x 3.14 + 4.5 inches, or, Diameter (mm) x 3.14 + 114mm PRODUCT DATASHEET STRAP-18-50-PIM Strap Banding, PIM Free Acetal, 18" Length with Locking Head, Kit 50 STRAP-18-50-PIM REV : P1 REV DATE : 22 Aug 2024 www.rfstechnologies.com
NPX1 NovaSensor Sensors
2.1 to 3.6 V (3.0 V typical) Supply Current 600 nA typical power down current at 3.6 V Pressure Ranges 100 to 450, 100 to 700, 0 to 1400 is typical 450 kPa Resolution • 1.37 kPa/LSB (450 kPa to 100 kPa/255) • -40°F to 257°F (-40°C to 125°C) 700 kPa Resolution
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
Assembly Instructions-C15 Amphenol Triax Threaded, 7/8-20 and 11/16-24
289 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C15 Amphenol® Triax Threaded, 7/8-20 and 11/16-24 Step 1 Slide nut, washer and gasket over cable. Cut off outside