Search Results for rht-5-i-3-s
www.pctel.com
We would like to show you a description here but the site won’t allow us.
TNC Right Angle Crimp Plug 50 Ohm | 122365T - Amphenol RF
RF Connector TNC Right Angle Crimp Plug 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Cable Boot RG-59 | 60030-000
Alias: BOOT-59U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59, RG-62, Belden ...
NTC Type FP07 - amphenol-sensors.com
Body Length 0.5 in. (12.7 mm) Lead Wires Nominal Diameter 0.012 in. (0.30 mm) Lead Length 0.875 in. (22 mm) Lead Material Tinned dumet Material System Code Letter R vs T Curve 25/125 Ratio Nominal Resistance Range (W) @ 77°F (25°C) E 0 5.0 - A 1 11.8 300 to 600 A 2 12.5 680 k to 1.6 k A 3 14.0 1.6 k to 3.6 k A 4 16.9 3.6 k to 6.8 k A 5 19.8 6 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
51322 g 5 0.34 51333 g 5 0.34 51323 g 15 1.03 51334 g 15 1.03 51324 g 30 2.06 51335 g 30 2.06 51325 g 70 4.82 51336 g 70 4.82 51326 g 150 10.3 51337 g 150 10.3 51327 g 300 20.6 51338 g 300 20.6 51328 a 15 1.03 51339 a 15 1.03 51329 a 30 2.06 51340 a 30 2.06 51330 a 70 4.82 51341 a 70 4.82 51331 a 150 10.3 51342 a 150 10.3 51332 a 300 20.6 51343 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Super-Trex® 4 Conductor Aramid Reinforced Orange Portable Power Reeling ...
3. FLEXIBLE CONCENTRIC ROPE LAY BUNCH STRANDED COPPER — Has longer life in reeling, flexing and twisting applications. 4. LIVE-FLEX RIBBED EPR CONDUCTOR INSULATION RATED 90°C — Ribbed to prevent kinking and breakage due to twisting and flexing. High dielectric, tensile and mechanical properties. Resists dry rot. 5. POLYPROPYLENE CORD ...
MASTER Connector Catalog - Audio Jack.qxp_Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SMB-Z5200-A00 KEY FEATURES Contact force : 0.20N min 13.20Lx7.35Wx0.94H mm Stable contact force Contact with Anti-scratching mechanism
6.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
RP-SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
2013-10-17 Internal Training Course by AST internal trainer—How to ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
51940-473ULLHLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51940-473ULLHLF.
Louvered Enclosures | Louvered Low-Profile Housings | Low Height ...
Explore Amphenol Charles Industries' Telecom Pedestal Enclosures, such as louvered low-profile housing enclosures, for reliable fiber optic network protection. Request a Quote Now!
10037911-102LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of mechanical guidance modules. Contact us today for more details of airmax , part number 10037911-102LF.
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code 3FA1ENCRJ-C01-3 FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code 3FA1-NBSJ-C04W0 FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm E Key Code 2FA1-NESP-C01-1
PL5-ILPP-SK.gif | aldenproducts.com
Circuit Count. 1. 10
PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38042 03/11 STW
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 500-32-007 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
Pitanja | Amfenol Socapex
The adapter supports USB 3.2 Gen 1 with data rates up to 5Gb/s.
Da li USB tip C strana adaptera podržava reverzibilnost?Yes, the USB Type C port is fully reversible, making it easy to connect a device in either direction.
Da li se adapter povezuje sa sistemom u oba smera?On this type of adapter, there is one direction of ...