Search Results for rht-5-i-3-s
Cable Boot RG-59 | 60030-000
Alias: BOOT-59U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59, RG-62, Belden ...
6.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
reach | Amphenol Global Search | Amphenol
ITEM # SVHC CAS PPM 1521-60051 LEAD 7439-92-1 4,000 Steve Wirth Engineering Manager (561) 840-1800 [email protected] Signed for and on behalf of SV Microwave, Inc
66900-226LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 66900-226LF
Directional Couplers ADC-xx-WBM-LP-43F-CC - amphenolprocom.com
Amphenol directional couplers are designed to give optimum performance between 698 - 2700 MHz. Achieving PIM @ -153 dBc, IP 65 rating, makes them ideal for indoor or outdoor environments.
FCE17E09AD210 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17E09AD210.
Amphenol Automotive | 8mm 180° HEAVYSOK® 2SC
Product description 2-pole HV connector with a robust flange design for M6 screw mounting. Features a silver-plated Ø8.0 mm pin system, HVIL contacts integrated.
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
10106264-G012004LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106264-G012004LF
Commercial Aerospace | Markets | Amphenol
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering ...
Circular Multi-Pole Rhino - Amphenol Ltd
Shell to backshell continuity < 5.00mΩ initially, in accordance with EIA-364-83; Insulation resistance 5000MΩ; Working voltage: Size 13 to 15: 500Vac RMS at sea level, 600Vdc at sea level, Size 17 to 25: 875Vac RMS at sea level, 1238Vdc at sea level; Dielectric withstand voltage (EIA-364-2): Size 13 to 15: At 1500Vac RMS, 2mA max leakage current
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Please note that the electrical data given is not an establishment of electrical safety factors. This is left entirely in the designer’s hands, as he can best determine which peak voltage, switching surges, transients, etc. can be expected in a particular circuit. Operating Temperature Range: –65°C (–85°F) to 200°C (392°F ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 25, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-1302 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Amphenol All Sensors Products | All Sensors
Pressure Max: 100 Units: MBAR Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
Model RH240M20 Industrial dynamic strain sensor, ICP® quartz, 50 ... - PCB
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
RJHSE3080 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSE3080.
M-Serie.qxd - Temposonics
• CD-Rom with User’s Guide • Carrying case • Power Plug EU • Power plug UK Description Part. No. M-Series analogue/PWM Test Kit 280 618 MTS Sensor Technologie GmbH & Co. KG Auf dem Schüffel 9 58513 Lüdenscheid, Germany Tel. + 49-23 51-95 87 0 Fax + 49-23 51-5 64 91 E-Mail: info@mtssensor.de www.mtssensor.de MTS Systems Corporation ...