Search Results for rht-5-i-3-s
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
hvc-005 | Amphenol Global Search | Amphenol
HVC 10mm AK 2 poles connector(180º) High voltage, high current , 35mm2~70mm2 wire, metal shielded, HVIL Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C to+140°C Max. rated voltage:1000V DC Mating cycles: 50 min. Max. current : 35mm2=180A 50mm2=220A 70mm2=280A Construction:
Telaire | CO2, Humidity & Dust Sensors
As the world’s first and leading manufacturer of Non-Dispersive Infrared (NDIR) Carbon Dioxide (CO 2) Sensors, Telaire has been on the forefront of CO 2 sensors technology for over 25 years. Telaire holds 30+ awarded patents in CO 2 sensors, including the original automatic calibration algorithm - ABC Logic. In more recent years, Telaire has expanded its product line to include other air ...
mfk0121aw | Amphenol Global Search | Amphenol
Search Results for 10-482099-008 Home - US Wire Amphenol Unlimited Services will respond quickly to your ever-changing needs and requirements. ... 10-32 tapped hole, aluminum w/ isolation hardcoat finish (for Models 356B07 & 356B08) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response ...
Datenblatt R-Serie V RF5 PROFINET (Dokumentennummer: 552211)
4 Temposonics® R-Serie V RF5 PROFINET Datenblatt TECHNISCHE DATEN 1/ Die angegebenen Werte beziehen sich auf eine Einzelpositionsmessung 2/ Mit Positionsmagnet # 251 416-2 3/ Hierbei muss sich das flexible Sensorelement in einer entsprechend abgeschirmten Umgebung befinden. Ausgang Schnittstelle PROFINET RT PROFINET IRT Version 2.3 Datenprotokoll Linear-Profil und Encoder-Profil V4.2
551121A Model GE Prod Spec - Temposonics
Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float R-Series SSI Sensor Product Overview and Specifications * UL Recognition requires an approved power supply with energy limitation UL 61010-
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
FAKRA CONNECTOR SERIES - Amphenol RF
2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
Amphenol Assembletech
1.Education: Full-time bachelor's degree or above, preferably in Human Resources or English. 2.Experience: At least two years of relevant experience in Human Resources. 3.Computer Skills: Proficient in using office software, especially Excel.
Magnetostriktive lineare Positionssensoren R-Serie V Kurzanleitung
I 5 I 2.3 Montage, Inbetriebnahme und Bedienung Die Positionssensoren sind nur in einem sicherheitstechnisch einwandfreien Zustand zu benutzen. Um diesen Zustand zu erhalten und einen gefahrlosen Betrieb sicherzustellen, dür-fen Einbau-, Anschluss- und Servicearbeiten nur von qualifi-
18.0 ± 0.2 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMPM Size 12 Pin 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO.
二芯2代弯头组装式连接器安装说明 The Assembly Manual For PowerLok 10mm G2 2POS 90D ...
5:HS cable G2 Connector PL282(X)-30(X)-XX-2-5 二芯2代弯头组装式连接器安装说明 The Assembly Manual For PowerLok 10mm G2 2POS 90D Right Angle Plug Connector Document No: 8P1091 Rev.08 .
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[8C8FB196F48249E1FACE25DBCFD1728C>]/Index[10 51]/Info 9 0 R/Length 118/Prev 223377/Root 11 0 R ...
Datenblatt E-Serie EP/EL IO-Link - temposonics.com
Temposonics® E-Serie EP/EL IO-Link Datenblatt TECHNISCHE DATEN 1/ Wählbar über IO-Link Master 2/ Mit Magnetschlitten # 252 182 und # 252 184, U-Magnet # 251 416-2 und Blockmagnet # 403 448. 3/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können. Ausgang Schnittstelle Digital ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model: GPS-C 4/TETRA-S BBMU/... Frequency: 4 m : 74.2 - 87.5 MHz 70 cm : 380 - 400 MHz: