Search Results for rhw cable
C2X - 2RU - Amphenol Broadband Solutions
The C2X chassis is a streamlined bulkhead solution capable of deploying the C2X Advanced Optical Modules (AOMs). Offered in multiple configurations such as patch, patch/splice, pre-terminated or modularly you can also deploy any mix of C2 AOMs into the C2X chassis.
Search Results for network manager change ip address ubuntu
Network Cable Assy; MHL; RF Coaxial; Wire Harness. Home > M14、M15、M19 Cable. M14 Male to Female: Product Description:Waterproof Sealiable®R-M14 Cable Assembly Series:Waterproof Cable Assembly Cable Length:Customization Wire Size:60245 IEC57(YZW) Or H05RN-F, 2*1.0 square mm,2*1.5 square mm,2*0.75 square mm; ...
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
10155447-312LF. MicroSpaceXS 1.27mm Crimp-to-Wire Connector Platform, Wire to Board, CTW, Receptacle, Gold plating, AWG26-28(For product qualification latest status, please submit Product Enquiry)
Model x21-acc | PCB Piezotronics
Includes case (CCS060), power supply (PSA045), USB-C cable (CBL242-03), Class1 calibrator (CAL200) & windscreen (WS001) Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ABS Coaxial Cable Product Type: TX10540J - Amphenol Broadband Solutions
Cable Width ----- --- Mechanical Specifications Minimum Bend Radius, in. (mm) 4.0 ( 102) Product Weight, lbs/kft (kg/km) (less reel) 93 ( 138) ABS Coaxial Cable Product Type: TX10540J Document: tx10540j_1.8ghz18.docx Revision: 11.30.2018 Page: 2 of 2 uncontrolled copy ...
Model 078W10 | PCB Piezotronics
Model 078W10:4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 10-ft, 1/4-28 4-socket plug, IP-68 rated to triple splice assem . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In.
EMI Shielded Grip-Seals - TPC Wire
O-ring presses the braid shield against the inside wall of the body to ensure solid contact between the cable braid and grip-seal wall. Each EMI Shielded Grip-Seal® package includes the grip-seal body, bushing, form seal and O-ring and locking nut. 1. BUNA-N FORM SEAL — A Buna-N form seal creates a strong
By Product Name - Amphenol CS
Cool Express Link™ EDSFF E3 1C & 2C PCIe ® Gen 5/6 Orthogonal Cable Connectors ; Cool Stack 0.80mm Hybrid Power & Signal Connectors ; CoolPower ® HD Right-Angle Cable-to-Board Connector ; CoolPower ® HD Vertical Cable-to-Board Connector
Amphenol Socapex - 连接器、军用连接器、圆形连接器、PCB 连接器、线束
根据空间要求定制的坚固可靠的互连解决方案. 了解 Amphenol Socapex 用于太空应用的尖端互连解决方案。我们的连接器可靠、经过测试、坚固耐用,能够满足航空航天工业的严格要求。
Model 7253DM3-100 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Multi-Height Vibration-Proof Flex Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
3mm Male PCB Surface Mount Shroud (Solder-On), SB
A 3mm Male PCB Surface Mount Shroud (Solder-On), SB 012-80-485/185 with high-ranking features are available at SV Microwave. Place your order to get RF experience.
Adapter Cable for Command Link Plus, 2' - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 335 0 obj > endobj xref 335 14 0000000016 00000 n 0000001483 00000 n 0000001582 00000 n 0000001710 00000 n 0000001977 00000 n 0000002013 00000 n 0000002529 00000 n 0000003025 00000 n 0000003288 00000 n 0000005958 00000 n 0000037742 00000 n 0000037922 00000 n 0000038113 00000 n 0000000576 00000 n trailer ]>> startxref 0 %%EOF 348 0 obj >stream xÚb``` ¢Å , l6 ‚ ÈÀÊÀ ...
Optimize Space and Increase Bandwidth with Multi-Port Mini-FAKRA ...
These cable assemblies are available off-the-shelf making them ideal for lab use and in the early stages of product development. The AUTOMATE Mini-FAKRA connector is engineered with a compact modular housing and quad-port configuration which offers a space savings of up to 80% compared with traditional FAKRA. The Z coded connector is ...
Cable-Small Connector and PL259 Connector, 30m - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
AMC Right Angle Plug to AMC Right Angle Plug RG-178 50 Ohm 600 mm
AMC Right Angle Plug to AMC Right Angle Plug RG-178 50 Ohm 600 mm (23.62 Inches)
Dynamic Cryogenic Pressure Sensors - PCB
Dynamic Cryogenic Pressure Sensors ICP Series 102. The 102 Series ICP® pressure sensors feature ground isolation and low operating temperature capability ideal for measuring cryogenic pumps, cryogenic fuel systems, and rocket motor combustion instability.
ca252 | Amphenol Global Search | Amphenol
Part-No.: CA252 XX XXX Mating design: Î Ø10mm standard nozzle Î one step mating Terminal system: Î one piece design Î selective gold plated Î two contact points Termination technology: Î welding Î soldering General: Î supplied with different cable lengths Î single wire Î twisted wire Î jacketed cable