Search Results for right tick symbol in indesign text
Repair and Maintenance Returning Equipment Contact Information Safety ...
The following symbols may be found on the equipment described in this manual: This symbol on the unit indicates that high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that the user should refer to the operating instructions located in the manual.
Model 377A14 Precision Condenser Microphone Installation and ... - PCB
The following symbols may be found on the equipment described in this manual: This symbol on the unit indicates that high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that the user should refer to the operating instructions located in the manual.
T 3375 055 - M16 Female right angled cable connector with bl
Female right angled cable connector with black cable sleeve. 5 contacts, 4-6mm cable diameter. Bayonet locking inside (mateable with locking outside). Contacts sold separately. Replaces T 3395 055.
Discontinuation - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
SPECIFICATIONS FOR CRIMPING STAMPED AND FORMED CONTACTS
endstream endobj startxref 0 %%EOF 53 0 obj >stream hÞb```f``ZÆÀÂÀèŸÁ À€ L@Q Ž †3××ê30¬` ’âàà€p 7 30²0ð [;í7çÔ›¯¿ß Ü° ÓYúrß °2v Öìe U@%¶@š‹ µë#„Ïp À(‹ Ç endstream endobj 35 0 obj >/OCGs[48 0 R 49 0 R 50 0 R]>>/Outlines 12 0 R/Pages 32 0 R/Type/Catalog>> endobj 36 0 obj >/ProcSet[/PDF/Text ...
71600-026LF | Quickie® | Amphenol
Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 34 Positions
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-invotec.com
Title: Amphenol Invotec Limited - EMS 72990 Author: BSI Group of Companies Subject: ISO 14001:2015 Keywords: Amphenol Invotec Limited - EMS 72990 ISO 14001:2015
Series 3 - amphenol-in.com
Introduction ; Table of contents; Amphenol Tir-Star - Series III - the highest performance MIL-DTL-38999* connector ; Amphenol Tir-Star - the ultimate subminiature cylindrical
radsok-powerblok-wtb-amphenol-industrial
Amphenol® Application Note IAN-89 RADSOK® PowerBlok™ WTB (Wire to Board) BACKGROUND The complexity of circuitry and components on printed-circuit
AT16-15PA-PM11 15 Position Panel Mount Receptacle with Flan - Amphenol Sine
AT16-15PA-PM11 15 Position Panel Mount Receptacle with Flange and End Cap, Pin, (2 x Size 12 / 13 x Size 16 Contacts) Keyed A, Reduced Diameter Seal, Gray
17EHD044SAA000 | D-Sub Miniature | Amphenol
Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
MCX Straight PCB Jack End Launch 50 Ohm | 919-385J-51S - Amphenol RF
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 252122. MCX Straight Crimp Plug RG-178 RG-196 50 Ohm 252126. MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm 252201. MCX Straight PCB Jack Surface Mount 50 Ohm 252116. Contact Us. Subscribe and Stay Connected with Amphenol RF.
MAJ-56-30, Miniature M55116-Type Connectors - Amphenol NEXUS Technologies
New military and commercial applications are demanding a reduction in connector size and weight without a loss of performance. Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems.
Model 65HT-10-R | PCB Piezotronics
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . . Why PCB?
Airmar Technology | Wiring Box with Screw Terminals
Wiring Box with Screw Terminals. Ideal for splashproof wiring junctions. Molded plastic with press-on top cap. Utilizes screw terminal strip. Contains: 4 rubber grommet inputs, 2 X 8 set screws. Dimensions: 2-5/8” across, 2” tall.
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
Intrinsically Safe vibration transmitter, velocity, peak, 0.5 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 0.5 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
10129381-912001BLF | EconoStik™ | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 12 Positions, 2.54 mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.