Search Results for rj45 connector
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions.
Model RJ | PCB Piezotronics
Model RJ:4-socket 1/4-28 plug, 200C rated, low outgassing (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales exc
Modular Jack - Right Angle - Standard | Input Output Connectors | Amphenol
The right Angle Standard Speed line of modular jacks (< 1Gb/s) from Amphenol are Cat3 and Cat5 compliant. Modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
PwrBlade Connector and Cable Assemblies - Amphenol
PwrBlade ® Connector and Cable Assemblies. In the dynamic landscape of technological advancements, power connectors play a pivotal role in ensuring the seamless and efficient operation of electronic systems. Among the leading innovations in this domain is the PwrBlade® connector family by Amphenol renowned for its high-performance blade-type ...
Amphenol CS
We would like to show you a description here but the site won’t allow us.
RG58 50 Ohm Coax Cable for Sale | Cables on Demand - Amphenol
RG58 50 Ohm Coaxial Cables at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG58C/U coaxial cable assemblies provide an affordable link for low-power RF applications over short runs. Common uses for RG58 coax include Thin Ethernet, mobile and base antenna installations, amateur radio, and communications ...
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
MHV Connectors - Amphenol RF
MHV connectors conform to MIL-STD-348 and offer a quick-connect functionality that is used where transmission of high voltage is required. Features and Benefits. Used for high voltage applications up to 5000 volts DC; Quick connect functionality; Conforms to MIL 348 standards; Nickel plating;
Amphenol SF-NDYYYF0001-001M 1m (3.3') 400GbE QSFP-DD Cable - Amphenol ...
Amphenol 1m (3.3') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
BNC to BNC Cable Assemblies - Amphenol RF
BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
PCB Connectors - Military connector - Amphenol Socapex
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we have some compliant products with Ethernet or USB protocols. Amphenol Socapex can combines his board-to-cables ...
RJ-MAG Connector Product Specification RJMG2018 SERIES Number - Amphenol CS
be measured using a loop back connector on the plug side of the connector, no PCB connections are required. • Per EIA-364-27, Method A. 3.2.8 Static pull, plug retention to jack, operational: • 53.4 N [12 lbf] minimum. Show no evidence of physical damage to the jack. Plug shall not disengage from the jack.
Busbar Connectors - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG ... - Amphenol RF
Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 901-148-15. M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved 031-4321.
MIL-C-5015 connector, 32 ft Teflon jacketed cable
Model R6W-0-J9F-32 Accelerometer cable assembly: 32 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an isolated shield and an IP67 […]
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
Cable - Crimp: You May also be Interested in. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5431. BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112178. BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 112551.
Rugged USB Type C | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical.
MULTIPIN CONNECTORS - Amphenol Australia
MULTIPIN CONNECTORS MP-41 SERIES Amphenol’s MP-41 series of multipin connectors utilise the same design principals of the rugged Mil-C-5015 military connectors. They can withstand high shock and vibration environments and are ideal for tough on-road applications. Featuring a quick mating bayonet coupling with an audible full
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112745 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: