Search Results for rj45
RJ45/M12 D 코딩 어댑터 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex RJ45/M12 D 코딩 어댑터는 RJ45 기반 장치를 M12 D 코딩 리셉터클에 연결하도록 설계되어 철도 대량 수송 산업의 철도 차량 응용 제품에 적합한 솔루션입니다. 이 어댑터는 RJ45 측면에 플라스틱 스냅 캡이 있어 커넥터를 추가로 보호합니다. 이 어댑터는 장치를 안정적이고 효율적으로 연결할 ...
OCTIS™ Outdoor I/O System - amphenol-cs.com
wwwamphenolcscom ROBUST I/O FOR HIGH RELIABILITY AND PERFORMANCE The versatile OCTIS™ I/O system, using multiple industry standard interfaces, features high speed signal and power, lightning protection, EMI shielding, and ease of installation for
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
I/O Connectors - Amphenol Socapex
Amphenol Socapex - High level of expertise on MIL-DTL-38999 SERIES I, II & III, V & EN3645 connectors
CONEC Hybrid connectors
The main objective of such global standardization is to ensure end-to-end compatibility of devices, cables and connectors for customers and users.
Amphenol MP-5FRJ45STWS-002 Flat Silver Satin Modular Straight-Thru ...
Buy 2ft Amphenol MP-5FRJ45STWS-002 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ45 plugs and straight-thru wiring, are designed to be compatible with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
CPC Connectors - CONEC
CPC connectors are used in agricultural, agricultural and vehicle technology as well as in control cabinets, robotics, injection moulding machines and machine tools.
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards.Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
DIN EN 60603-2 (DIN 41612) - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
Patch Cords - Amphenol Broadband Solutions
Amphenol Broadband Solutions Manufactures ultra-flexible, 100Mhz Cat5e patch cords that meet TIA/EIA 568B standards and are UL certified.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RJF TV Cat5e、Cat6、Cat6A - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex RJF TV 强固型以太网连接器系列是一系列高性能连接器,专为在严酷和苛刻的环境中提供坚固可靠的以太网连接而设计。这些连接器有 Cat5e、Cat6 和 Cat6A 三种型号,适用于各种应用,包括军事、航空航天、工业和运输。
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Connectors, Switches, Media Converters, Cordsets and Accessories for ...
www.amphenolpcd.com Rugged Networks Solutions Connectors, Switches, Media Converters, Cordsets and . Accessories for Harsh Environment. www.amphenolpcd.com
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
CONEC IP67 Power Bayonet Connectors
CONEC has extended its range of IP67 connectors with bayonet locking by a new power connector variant in addition to data and bus connectors.
RJF 544 - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex RJF 544 是一种坚固耐用的 RJ45 连接系统,专为恶劣的工业环境而设计。它符合 IEC 60603-7 variante 12 标准,具有抗冲击、抗振动和抗牵引的性能。系统采用密封设计,可防液体和灰尘,防护等级为 IP68。它适用于各种应用,包括无线基站、视频控制、机器人、工业过程控制和特种机器。
CompactPCI - CONEC
CONEC product range covers a wide range of standard types of 47W23 and 38W23 connectors, and also the compact sizes 26W11 and 24W9. Optional we offer versions with screw machine contacts for solder, pressfit and crimp termination and also with stamped and formed contacts for pressfit termination.
RJE881882440 | Modular Jacks | Amphenol
Low Profile Vertical RJ45, Through Hole Mount with LED, With Shield with EMI Tabs, 50μin Plating