Search Results for rjmg
E:\20121107\圖面更正\RJMG2012119A0NR RevD.dwg - Amphenol CS
Title: E: 21107圖面更正RJMG2012119A0NR RevD.dwg Author: Jason Zhan Created Date: 2/1/2013 9:38:50 AM
RJMG212KV4425ER | RJ Magnetic 1x2 | Amphenol
RJMG 1X2 1G. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
rjmg | Amphenol Global Search | Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options.
Amphenol
f 1 e d 23 4 c b a 12 3 4 5678 e d 567 c b 8 a unit size dwg no. title amphenol r checked f part no. dwg type scale sheet rev. approved project code drawn shield l4 l3 l1 l2
Amphenol Communications Solutions releases Internal High-Speed Link ...
Amphenol Communications Solutions releases Internal High-Speed Link Input Output Connectors Performing to PCI-SIG Gen 6 Specifications - Designed for Next Generation Enterprise Server Equipment
RJMG211ST12452T | RJ Magnetic 1x1 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of RJ Magnetic jack part number, RJMG211ST12452T
Circular Connectors for Industries - Amphenol CS
A circular connector can be defined as a circular interface with cylindrical contact housing. These connectors are used in various industries for data, signal and power connections in the AI, military, aerospace, data, communication, and manufacturing.
rjmg | Amphenol Global Search | Amphenol
RJMG 2.5G stack USB. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
RJMG2XN - amphenol-cs.com
Title: RJMG2XN Author: user Created Date: 20100720150542Z
IT Datacom | Markets - Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. Both right angle and vertical through-hole types are offered in a single port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options ...
RJMG201KMU13M8T | RJ Magnetic 1x1 | Amphenol
RJMG 1X1 1G. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
RJMG221TF12V3DR | RJ Magnetic 2x1 | Amphenol
RJMG 2X1 1G. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
RJMG1K221F101DR | RJ Magnetic 1x1 | Amphenol
RJMG 1X1 10/100. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
Industrial | Markets - Amphenol
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection.
RJMG11K21F1412R | RJ Magnetic 1x1 | Amphenol
RJMG 1X1 10/100. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
IDC vs Crimp Termination: A Guide to Choosing the Best - Amphenol CS
When it comes to a connector design, engineers are often confused about the choice between IDC and crimped contacts. Both being very reliable and efficient connector systems, it mainly depends upon the end application.
Network & Lan - Commercial IO - Amphenol CS
Single port RJ45 solution supporting 100BASE-T , 1, 2.5, 5 and 10Gb/s Ethernet PHY RJMG series offer... DETAILS. Magnetic Jack (RJMG) - 1xN . Multi port RJ45 solution supporting 100BASE-T, 1, 2.5, 5 and 10Gb/s Ethernet PHY RJMG series offer a... DETAILS. Modular Jack - Vertical - Standard Speed .
RJMG1H600S1513R | RJ Magnetic 1x1 | Amphenol
RJMG 1X1 10/100, SMT type. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
RJMG1H612S1513R | RJ Magnetic 1x1 - Amphenol
RJMG 1X1 10/100, SMT type. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. ...
Enabling Connector Innovations through Plating - Amphenol CS
Plating technology defines the mating cycles, durability and performance of connectors. GXT ®, AGT ®, and GCS ® are innovative plating solutions that create durable, reliable, and economical connectors with increased efficiency.. GXT ® plating, a mix of palladium-nickel with gold flash was developed back in the 1980s. It has continuously met Telecordia performance requirements for the past ...