Search Results for rnj-27
ePower-Lite Series - Amphenol Industrial
27 5 34.85 3.5 15.2 44.5 38 30.8 52 KEYWAY DIMENSION 4X 3.2 36.8 23 47.8 KEYWAY MATE WITH RECEPTACLE Y A KEY Z KEY U KEY A W KEY B 16.900.1 4xR2 30.800.1 6 4-M3 THREAD LENGTH 0.5MM 31.500.1 44.500.1 C 2-Pole Electrical Plug with HVIL & Shielding Shell 36.8 23 47.8 MATE WITH RECEPTACLE 60.7 REF 3-Pole Electrical Receptacle
All About QSFP Cables, Connectors, and More - Amphenol CS
Amphenol is your industry leader when it comes to the innovation, design, manufacture, and supply of high-performance cable connectors and assemblies.
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
Humidity: 96 hours at 40°C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85°C for 500 hours.
Amphenol FCI gs-20-098
NUMBER CATEGORY GS-20-098 APPLICATION SPECIFICATION TITLE PAGE REVISION 0.5mm pitch SMT type connector for FPC “ 59453 (SFVL) series ” 1 of 8 D GUARDIAN (VERIFIED BY) DATE S.Watanabe 12/27/23
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
SIZE B C- - Amphenol Sine
27.0 33.5 4.5 Ø3.0 10.15 28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy
Danmike DM 6600 F - AMPHENOL PROCOM
DM 6600 F-500: Approx. 125 g / 0.27 lb. Environmental; Operating temperature range-25 °C to +55 °C: Storage Temperature Range-40 °C to +55 °C: Ordering Designations. Model Product No. Description; DM 6600 F: 270000038: NECK LENGTH: 300 mm: Add to quote: DM 6600 F-500: 270000113 (MOQ: 500 pcs.)
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
27 22 contact size min. insul o.d. typical wire range max. insul o.d. 12 3.40 mm (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special order. 34.9
C:Users orceDesktopC-MB1LLN0800 REV B3
drack jun.27,2015 none c-19.8 19.8 mounting hole ø 2 0 . 0 m2 . 5 * 0 . 4 5 ( 4 x ) 19.8 19.8 25.7 25.7 ø 2 . 7 36.3 Ø21.40 m23*1.0 mb1lln0800 xxxx Ø19.8 notes: unless otherwise specified 1. material: insulation insert:pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2. specifications: 2.1 current rating: signal: 10 amps ...
Low Noise Amplifiers LNA-GPS line amp - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
Telaire Common CO2 Wiring Issues Application Note
Common CO 2 Wiring Issues Interfacing with A Honeywell Economizer Control Set minimum position potentiometer to twice the design load. For example if the space is designed to
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
$PSKHQRO - Amphenol Sine
127(6 81/(66 27+(5:,6( 63(&,),(' 0$7(5,$/ 7+(5023/$67,& 5r+6 &203/,$17 &2/25 :+,7( &217$&7 6,=( ),76 $ 6(5,(6 57 6(5,(6 &211(&7256
RES-GMC - Technologie à faisceau élargi - Glasvezelconverters ...
back Switch Ethernet et convertisseur de média. Glasvezelomvormers; Ethernet schakelen; Koorden & truien; Série PS: Elektrische apparaten
RELEASE NEW DWG FORMAT - amphenol-sine.com
drack jun.27,2015 none c-m23*1 40.5 27.0 2.4 19.8 19.8 25.7 25.7 ø 2 . 7 Ø 23.3 notes: unless otherwise specified 1. material: insulation insert:pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: signal: 10 amps power: 30amps 2.2 voltage rating ...
circular connector | Amphenol Global Search | Amphenol
Amphenol Aerospace offers a wide variety of EMI/EMP/RFI filter options to meet almost any customer requirement. Our filter capabilities are available for a variety of Mil-Specs including MIL-DTL-38999, MIL-DTL-5015, MIL-DTO-26482, MIL-DTL-26500, and MIL-DTL-27599, and Amphenol engineers can customize any connector to meet the customers ...
Contact - AMPHENOL PROCOM
+45 48 27 84 84 Email: [email protected] . UK. Amphenol Procom UK 46-50 Rutherford Drive Welllingborough, NN8 6AX United Kingdom. Phone: +44 (0)1933 408 408 Email: [email protected] . Germany. Amphenol Procom DE Feldstraße 1 D - 24983 Handewitt Deutschland. Phone: +49 (0) 461 957722 E-mail:
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
ARINC 801 - Amphenol Aerospace
I • Of˜ce: +1 (607) 267-0699 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com ARINC 801 TERMINI.320 MAX..194 ±.001.297.570 ±.010 ±.020 REAR BODY FERRULE CRIMP SLEEVE A DIA. REF. ARINC 801 TERMINI
97 Series - Amphenol Industrial
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.