Search Results for rnj-27
Extended Strain Relief - Amphenol Sine
AT SR01 Series Connectors www.sineco.com Specifically designed wire cavities protect each individual wire seal, eliminating stress on the rear seal, maintaining
M17/MIL-C-17 Coaxial Cable Specifications
M17/54-RG122 17-305-83 AA-3400 TC 27/.005” PE 36TC PVC-IIA NA 0.021 50 +/-2 30.8 1,900 -40 +185 .05 - 1 GHz Use M17/187-00001 0.0308 0.096 0.119 0.160 Swept LS/LT Jacket (0.78) (2.44) (3.02) (4.06) (0.031) 66 (101.1) (-40 +85) M17/56-RG130 No AA-5166 2: BC 7/.0285” PE 30TC PVC-IIA NA 0.300 95 +/-5 16.3 3,000 -40 +185 200 MHz Balanced ...
SIZE B C- - Amphenol Sine
27.0 33.5 4.5 Ø3.0 10.15 28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
APXVAA4L18_43-U-NA20 - 12-Ports - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
PLATINUM STOCK SENSORS - PCB
our Total Customer Satisfaction guarantee. Driven by customer demand, these sensors are the best fit for typical R&D, product testing, and industrial monitoring applications.
IECEx - PCB
pcb.com | 1 800 828 8840. SERIES . 208C. GENERAL PURPOSE . ICP ® QUARTZ FORCE SENSORS n Sensitivities from 1 mV/lb to 500 mV/lb n Factory preloaded for both tension and compression measurement n High resolution with low noise floor n Includes impact cap, calibration certificate, UNF & metric mounting studs. TYPICAL APPLICATIONS
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to ...
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
441018blk 441018wht 441018red 18 7/26 27 0.14 13 441016blk 441016wht 441016red 16 7/24 37 0.15 16 441014blk 441014wht 441014red 14 7/22 51 0.162 21 441012blk 441012wht 441012red 12 19/25 66 0.182 31 441010blk 441010wht 441010red 10 19/23 90 0.238 52 441008blk 441008wht 441008red 8 54/25 125 0.294 85
Molded & Mechanical Military Connectors (MIL-C-5015)
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
B3 - UPDATED 04DEC15 MRF Tommy B4 - Amphenol Sine
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
a release to mfg. 27-jan-23 16545 sh b 95-820-157-xxx a 95-820-157-xxx size 95-820-157-xxx rev amphenol rf karthik m.zhang 14-sep-21 see notes material sheet no. 2 of scale: 1.6:1.0 mini fakra automate type a str jack quad to gen 3.5 fakra str jack ip 67 using rg 174 ht cable various length
PRODUCT DATASHEET FT-BBJJMMUTY23-I0 Hybrid FDD/TDD Antenna, X-Pol, 2.3m ...
F/B at +/-30deg Total Power dB 27.7 28 29.5 28.7 28.8 29.3 First Upper Side Lobe Suppression dB 18.7 17.5 18.8 19.3 24.1 21.9 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 25 Inter band isolation dB 28 VSWR - 1.5:1 Passive Intermodulation (3rd order, 2x43dBm) dBc -153 Maximum Effective Power per Port Watt 300 ELECTRICAL SPECIFICATIONS
Data Sheet - Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-4 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with .
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
CUSTOMER OUTLINE DRAWING - amphenolrf.com
12.70 1.27 [0.500 0.050] 14.66 ref [0.577] 6.60 [0.260] 6.10 [0.240] ins. loss: ____ db max. other: vswr: ____ max. x hi-pot: 200 vrms x frequency: dc - 6 ghz x continuity design requirements: revisions rev description date ecn by a release to mfg. 15-feb-23 16571 tr b 11656 95-902-583-xxx a 95-902-583-xxx
Temposonics I Ordering Guide
3. For details about how to select resolution, contact MTS Sensors Division.The standard counter card clock crystal is 27-28 MHz. Other clock crystals are available at extra cost. 4. Available at extra cost. Consult MTS Sensors Division for more information. New Features and Design Changes