Search Results for rnj-27
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
PCIH SERIES CONTACT VARIANTS PCIH SERIES
Fixed Contact Retention in Connector Body: Size 16 Contacts: 45 N [10 lbs.] Size 20 and 22 Contacts: 27 N [6 lbs.] Resistance to Solder Heat: 260˚C [500˚F] for 10 seconds duration per IEC 60512-6, Test
航空宇宙・防衛|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
rnj シリーズ. 丸型. 小径フランジ rnj. 丸型. video. sc39. 丸型. ストレインリリーフ一体型. 丸型. バックシェル一体型コネクタ. 丸型. フィードスルーバルクヘッド. 丸型. mil-dtl-38999 シリーズ i&ii. 丸型. mil-dtl-83723 シリーズiii. 丸型. pt シリーズ (mil26482 i) 丸型. mb ...
www.kayeinstruments.com
www.kayeinstruments.com
www.kayeinstruments.com
www.kayeinstruments.com
P-Clamps - Amphenol PCDAmphenol PCD
Description: Designed to replace and outperform traditional metal clamps. Featuring an overmold silicone cushion on a PEEK polymer plastic, our clamps are completely non-corrosive and non-conductive, lightweight, and very durable.
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
B3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage ...
Busbar Power Connectors/Distribution | High Current Electrical Busbar ...
Amphenol's BarKlip ® I/O products provide a convenient and customizable method of distributing high-current power between busbars, cables, and circuit boards. These board-to-busbar connectors are designed to meet OCP V3 power distribution architecture standards and are ideal for use in power shelves, BBUs, server/storage sleds, EV charging stations, and other high-current applications in data ...
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/27/2001 3:09:44 PM
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Antenas de navegación GPS 2000 - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
www.kayeinstruments.com
www.kayeinstruments.com
8-Port Antenna
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
www.kayeinstruments.com
www.kayeinstruments.com
Danmike DM 6600 F - AMPHENOL PROCOM
DM 6600 F-500: Approx. 125 g / 0.27 lb. Environmental; Operating temperature range-25 °C to +55 °C: Storage Temperature Range-40 °C to +55 °C: Ordering Designations. Model Product No. Description; DM 6600 F: 270000038: NECK LENGTH: 300 mm: Add to quote: DM 6600 F-500: 270000113 (MOQ: 500 pcs.)
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
www.kayeinstruments.com
www.kayeinstruments.com
All Categories On Amphenol NEXUS Technologies
Created Date: 7/5/2011 11:30:27 AM
AT Connector Evaluation Test Report - Amphenol Sine
Management No. ED-ER-11007 AT Connector Evaluation Test Report Amphenol Sine Systems. Clinton Township, MI USA 09/01/11 471-1, Deba, Ritto-City Shiga, 〒520-3041 TEL: 077-553-8502 Approved Created
www.kayeinstruments.com
www.kayeinstruments.com
www.kayeinstruments.com
www.kayeinstruments.com
Temposonics I Ordering Guide
3. For details about how to select resolution, contact MTS Sensors Division.The standard counter card clock crystal is 27-28 MHz. Other clock crystals are available at extra cost. 4. Available at extra cost. Consult MTS Sensors Division for more information. New Features and Design Changes
HDMI FTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
SIZE B C- - Amphenol Sine
27.0 33.5 4.5 Ø3.0 10.15 28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
P type, Normal Key - Amphenol Sine
27.5 amphenol ma1lap1200 xxxx Ø 20.0 m2.5 19.8 19.8 8 7 6 5 4 3 2 1 9 12 10 11 p oct.30,2017whitetommy 1 ma1lap1200 connector 1 12 sc000035 2 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 3 contact, pin, Ø1.0mm, crimp 22~18awg amphenol ma1lap1200 xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton
TITLE: DWG NO - Amphenol Sine
a1 - release drawing 27/sep/21 ian tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black interface seal: silicone rubber, red seal retainer: thermoplastic, black contact: copper alloy 2. modifications: pcb mount, screw boss 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c
Data Sheet R-Series V RFV Analog - Temposonics
Shock test 100 g/6 ms IEC standard 60068-2-27 Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RFV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
Extended Strain Relief - Amphenol Sine
AT SR01 Series Connectors www.sineco.com Specifically designed wire cavities protect each individual wire seal, eliminating stress on the rear seal, maintaining
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
www.kayeinstruments.com
www.kayeinstruments.com
White Molded Poly Ratchet Mount - Gemeco
White Molded Poly Ratchet Mount. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SERIES RHM240A0X MODEL 410C01 - PCB
MCK 9/27/17 MCK 9/27/17 MJK 9/27/17. 2 2 4 9 3. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN. D CHANGED TORQUE INSTRUCTION FROM 86 TO 89 IN-LBS 47189
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Powerlink V2 Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
MILITARY QUALITY D S - アンフェノールジャパン株式会社
Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over nickel plate. Industrial performance - gold flash over nickel plate. Other finishes available upon request. Shells: Steel with tin plate; zinc plate with chromate seal, stainless steel passivated. Other mate-rials and finishes available upon request.
UE27 | Amphenol Global Search | Amphenol
Search Results for m-ue27-ac54 PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook LOAD CELL HANDBOOK 4 PCB Load & Torque Division Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com A load cell is a device that converts a force or load into a measureable output.
B A3 - amphenol-sine.com
27.0 17.3 16.2 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...
O c: O FEATURS, THtS DRAWING tS SUPPUD FOR INFORATION CORPORATION. NO ...
27.0±0.2 36.1±0.2 48.1±0.2 > > 1 (.0 co o C O o o a . Created Date: 6/10/2022 10:45:10 AM ...
Amphenol Amphenol Taiwan Corporation
EIA 364-27 Condition H. Subject mated connectors to 30G half-sine shock pulses of 11 ms duration. 3 shocks in each direction applied along 3 mutually perpendicular planes, 18 total shocks.
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MA3TNxxx00-Sx ...
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage ...
D38999コネクタ防水試験(IPX7 管理No.
d38999コネクタ防水試験(ipx7) 目的:d38999コネクタの嵌合部及びケーブル側(グロメット)の防水性について評価する。 試料:下表による。
iT300 Series Intelligent onfigurable Transmitters Installation and ...
Wilcoxon Sensing Technologies Tel: +1 800 WIL OXON an Amphenol ompany Fax: +1 (301) 330 Frederick, MD 21701, USA Page 7 of 59 www.wilcoxon.com Tel: +1 (301) 330-8811
www.kayeinstruments.com
www.kayeinstruments.com
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to ...
www.kayeinstruments.com
www.kayeinstruments.com